Diesel & Gas Generator Set Engine Overhaul Kits
RESTORE YOUR ENGINE – AND YOUR UPTIME.
FIND IDEAL SOLUTIONS FOR YOUR G3520 GAS OR 3406, 3412, 3508, 3512, AND 3516 DIESEL GENERATOR SET
When you repair or overhaul an engine, it should be to your standards. Cat® Bundled Repair Solutions make ordering the overhaul parts you need easier, so you can get back to work faster. From individual gasket kits to customizable comprehensive solutions, choose from flexible options that deliver genuine Cat parts backed with unmatched support from the Cat dealer network.
Customizable Levels
All kit levels can be tailored to match the unique needs of your power generation system.
- Foundational level. This level is designed for convenience, containing gasket kits for the most basic maintenance work.
- Advanced level. Get all the features from the foundational level with additional parts specific to your engine needs to customize your overhaul and increase your engine’s value.
- Optimal level. Bring your engine to original factory specifications and performance with our most comprehensive overhaul solution for the best value.
OEM Approved
Caring for your power generation system properly is key to being able to depend on it. That’s why our engineers created kits designed to help simplify orders, ensuring you invest in the appropriate parts and preventing you from purchasing unnecessary ones.
Maximum Savings
Our bundled pricing means you save money when ordering in a bundle rather than individually. Parts are organized for easier selection to eliminate errors and accelerate ordering to save you time. And with fast delivery, you’ll get back on schedule sooner.
Genuine Parts
All bundled repair solutions include only genuine Cat parts, made with high-quality materials and designed with the latest technology to optimize the performance and life of your power generation system. Our kits also come backed by a standard one-year parts warranty because when you purchase Cat parts, you’re purchasing peace of mind.
Ongoing Dealer Support
The global Cat dealer network performs maintenance, repairs, and overhauls to improve the life of your power generation system. Or if you prefer to do the work yourself, your Cat dealer can equip you for that as well.