Specifications |
H110 GC-S |
H115 GC-S |
H120 GC-S |
H130 GC-S |
H140 GC-S |
|
---|---|---|---|---|---|---|
Operating Weight | kg (lb) |
1203 - 1228 (2647 - 2701) |
1307 - 1331 (2875 - 2928) |
1754 - 1785 (3859 - 3927) |
2451 - 5471 (5392 - 5471) |
2981 - 3134 (6558 - 6895) |
Impact frequency | blows/min. | 450 - 650 | 450 - 800 | 400 - 800 | 350 - 700 | 250 -550 |
Energy Class | J (ft.lb.) |
2000 (1475) |
3000 (2212) |
4000 (2950) |
6000 (4425) |
7500 (5531) |
Acceptable oil flow | lpm (gpm) | 80-100 (21-26) | 90-120 (24-32) | 125-150 (33-40) | 160-190 (42-50) | 180-220 (48-58) |
Operating pressure | kPa (psi) |
14000-16000 (2030-2320) |
15000-17000 (2175-2465) |
16000-18000 (2320-2610) |
16000-18000 (2320-2610) |
16000-18000 (2320-2610) |
Or learn more by downloading a brochure