When working in agriculture or forestry, your machines are expected to put in all the hours they can. Early starts and late finishes are the norm. That’s why Cat® engines are built to help your machines do their best work, 24/7.
When you choose a Cat engine to power your tractors, harvesters or grinders, you’re not just getting dependable equipment. You’re also gaining access to our global dealer network, full of trusted experts to help recommend the best services to complement your machines. We’re with you every step of the way.
The Cat® C2.8 Industrial Diesel Engines offer the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 55 bkW (74 bhp) @ 2500 rpm. The C2.8 is designed to meet the needs of many industries and applications, including agricultural tractors, aerial lifts, aircraft ground support, bore/drill rigs, chippers/grinders, compactors/rollers, compressors, forestry, irrigation equipment, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
Learn MoreThe Cat® C3.6 agricultural tractor engine offers the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 100 kW (134 hp) @ 2200 rpm.
The C3.6 is designed to meet the specific requirements of agricultural tractors including structural sump with integral twin balancer shafts.
The C3.6 meets EU Stage V, U.S. EPA Tier 4 Final, and Japan 2014 emission standards.
The Cat® C13D is a rugged and power-dense engine made for machines that continuously tackle tough jobs in a number of industries including mining, construction, materials handling, aircraft ground support and more. With a variable turbocharged, common rail direct injection industrial engine that meets U.S. EPA Tier 4 Final, EU Stage V and other equivalent emissions standards, you get the power you need while also helping you save valuable time and costs on the job.
Learn MoreThe Cat® C18 Industrial Diesel Engine is offered in ratings ranging from 429-597 kW (575-800 hp) @ 1800-2000 rpm. Industries and applications powered by C18 engines include: Agriculture, Ag Tractors, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Dredgers, Forestry, General Industrial, Hydraulic Power Units, Irrigation Equipment, Material Handling, Mining, Mobile Earthmoving Equipment, Paving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers.
Learn MoreSpeak with a trusted adviser to learn more about our range of engines, designed to fit your agricultural and forestry equipment. You can also learn more about our services, including application integrations, easy access to Cat parts and digital services to monitor the health of your machines. We’re here to help you!
Tough and robust, Cat industrial engines are trusted to power machines across the world. Read our Power Profiles to find out why.
The Inventhor 6 Plus was launched in 2020 and proved an instant success with customers, proving the collaboration among Doppstadt, Zeppelin and Cat worked well.
Learn moreTo keep all the Cat engines on site at S & B Waste in peak condition, dealer Finning uses Cat® Remote Fleet Vision, a software package that collects real-time data from each unit to monitor usage and performance. This means each Cat engine only gets serviced when it needs it and provides vital advance warning if any components are showing signs of wear.
Learn moreCat® industrial engines provide the power required for maximum throughput, helping operators process more green waste more quickly. And low-speed, high-torque operation helps resist metal contamination — reducing wear and operating costs.
Learn moreContact your dealer by filling in the form below – we will get back to you as soon as possible!
true