Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Evolving energy demands, regulations, and technologies can be complicated. Your energy controls shouldn’t be. The new Cat® ECS range offers a series of integrated, connected, and scalable controllers which enables customers to flexibly manage their energy needs, from single generators to cohesive full-site microgrid solutions which link multiple assets. All in a modern and easy-to-use interface.
As the energy ecosystem evolves, so does the need for distributed generation resources and the innovative solutions necessary to manage them. Designed by Caterpillar’s network of global engineering experts for a changing regulatory environment and more control of advanced energy systems, the portfolio meets most major grid requirements and utilizes simple, scalable architecture, which allows customers to layer additional functionality and serviceability in line with changing energy needs.
Wherever you are on your energy journey, and whatever the future may bring, this updated energy control system has the flexibility, scalability, and connectivity to support your operation.
The range includes:
As with all Cat products, our global network of dealers is the best in the business, and experts are available locally to provide full product support, including a warranty, training, and service.
Be confident your site has a reliable control system that is future-proof and able to work with your existing assets throughout the energy transition.
The new controllers meet new global grid code and regulatory requirements, including UL 6200, and are powerful enough to meet future ones. Factory-engineered to ensure compatibility and a consistent customer experience with on-site power products, the Cat ECS controllers include an innovative plug-and-play feature to make installation and commissioning of additional modules faster.
The new system, offering faster communication and a modern user interface, provides a simple solution for energy management. The energy control system also offers warnings, automatic shutdown, voltage data, and event history while engine protection monitors fluids, temperature, and gas pressure.
SIMPLICITY
A new color touchscreen for a more intuitive user experience and simplified control, customizable to your specific business needs.
FLEXIBILITY
User-defined tasks, integrated programmable logic controller (PLC) functionality, and additional remote human-machine interfaces (HMIs) for greatly enhanced flexibility, safety, and site monitoring.
CONNECTIVITY
Full integration via Cat Connect services, with performance insights to ensure optimum engine efficiency and greater remote monitoring.
COMPATIBILITY
Innovative plug-and-play system, compatible with your existing on-site power products for faster, easier installation and commissioning of additional features.
COMPLIANCY
Compliance with UL 2200 3rd edition requirements and major global grid code requirements, including USA (IEEE1547), Germany (VDE 4110) and European Standards (EN 50549).
SAFETY
Full automatic mains failure functionality featuring 3-phase generator, mains voltage sensing, and breaker transfer pair control.
SCALABILITY
With options for expanded functionality, you can build your energy management system from a single generator to cohesive site-level solutions by simple modular upgrades.
SERVICEABILITY
Our global network of dealers is on hand to provide you with full product support, warranty, training, and servicing.
The first in the series of new controllers, the Cat ECS 100 has been released on new standby, gas (fast-response), and prime power gensets in select regions.
The Cat ECS 100 offers a range of features to enhance the dealer and customer experience including:
"As the energy landscape evolves, power systems are becoming increasingly complex, utilizing multiple energy sources and grid interfaces. The Cat ECS provides the integration, scalability, and connected features to maximize power system performance while also simplifying specification, installation, and operation.”
Jason Kaiser, Senior Vice President for Caterpillar Electric Power Division
Cat diesel generator sets rated 6 to 5,720 ekW (7.5 to 7,150 kVA) for standby or prime power provide efficiency, low fuel consumption and emissions compliance. Our commercial and industrial generator sets come prepared for emergency duty or to meet on-going needs.
Learn MoreCat industrial and commercial gas generator sets, at ratings from 100 to 4,500 ekW (100 to 4,500 kVA), operate on natural gas and a wide range of other gaseous fuels including biogas, landfill gas, coal gas and propane..
Learn MoreGenerator switchgear controls, protects and isolates electrical equipment. Our paralleling switchgear is available in low-voltage, medium-voltage, and high-voltage configurations to automatically start, synchronize and parallel generators with the load.
Learn More