352 Excavator
352 Excavator

New Cat® 980 and 982 series wheel loaders deliver premium performance, increased productivity and lower maintenance costs

New XE models with a parallel path continuous variable transmission (CVT) offer even higher fuel efficiencies and lower operating costs

 

For Release in the United Kingdom and Republic of Ireland: June 2021
Release Number: 488PR21

Offering premium performance in the 9- to 11-tonne (10- to 12-ton) wheel loader class, the new Cat® 980 and 982 medium wheel loaders are up to 10% more productive and lower maintenance costs when compared to the previous 980M and 982M powershift models. New to this class of medium wheel loaders, the Cat 980 XE and 982 XE models feature a Caterpillar designed and manufactured continuous variable transmission (CVT) that delivers increased fuel efficiencies up to 35% compared to the M series models. These new wheel loaders include an expanded technology platform to increase machine performance and improve operating efficiency. 

New technology – real-time actionable information

Standard Cat Payload* with Assist on all 980 and 982 series loaders provides an accurate weighing of bucket payloads, so operators can load to target the first time every time. This new technology includes low-lift-weigh and manual tip-off functions. Optional Cat Advanced Payload* expands the system’s functionality with Lists-Management, Multitask- & Manual-Add Modes and Tip-off assist. Compatible with third-party scale house software, it can wirelessly integrate the machine in the scale-house process with Dispatch-for-Loading (additional subscription required).

The new Cat Autodig with Auto Set Tyres promotes proper loading technique to significantly reduce tyre slip and loading time. It can automate the complete bucket loading cycle to deliver consistently high bucket fill factors for up to 10% more productivity.

Standard along with Autodig and Auto Set Tyres, the new models introduce Application-Profiles, in which the press of one button sets multiple machine parameters to optimize settings for the application at hand. Customized profiles can be created to fit customer-specific cases. Selectable on-screen Job Aids, along with a streamlined new controls layout, promotes ease of operation to help all operators be more productive.

New XE models

For the first time in this size class, Caterpillar offers a CVT option, expanding the Cat medium wheel loader offering. The new Cat 980 XE and 982 XE models leverages over 10 years of production experience with the 966K XE, 966M XE and 972M XE models.

The 980 XE and 982 XE feature a high-efficiency continuously variable parallel path drive system. It combines a direct mechanical path from the engine to the wheels with a HystatTM variator.

Deep system integration of the Cat CVT, engine, hydraulic and cooling system significantly improve fuel efficiency up to 35%, through lowering the rated engine speed with high rimpull. These models feature fine rimpull modulation capability and virtual gears to allow operators a seamless switch from powershift machines. Operating noise levels are also reduced.

Comfort and safety

Access to the new operator’s cab is easy thanks to its wide door, stair-like steps and grabrails for additional stability. The new adjustable suspension seat comes in Comfort, Deluxe and Premium levels that includes heated and heated/cooled options for improved year-round comfort. Seat belts are now monitored, and the system can be completed with an exterior beacon for supervisors to enhance job site safety. Taller operators will appreciate increased legroom inside the new cab, while sound suppression, seals and viscous cab mounts lower noise and vibration levels for a quiet work environment. Next generation ride control acts as a shock absorber to improve ride comfort over rough terrain.

The loaders’ new dashboard and high-resolution touchscreen display provide intuitive and user-friendly loader control for enhanced performance. The seat-mounted electrohydraulic joystick steering system provides precise control over the new Cat 980 and 982 series models with minimal arm movements to increase comfort and loading accuracy. A conventional steering wheel is also available on the 980. Automatic control of the air conditioning system keeps the cab as cool as desired.

The new loaders now feature a push-to-start system that requires a valid Operator-ID to crank the engine. Operator ID works with a passcode input on the display or with the optional Cat Bluetooth™ key. It can act as a machine security system with programmable operating restriction.

The floor-to-ceiling windshield improves forward visibility of the work area, while the standard rear-vision camera along with convex and spot mirrors help to enhance visibility around the machine to improve operating safety. Cat Detect radar to alert operators to hazards and a Multi-view (360-degree) vision system are available options to provide an extra level of monitoring around the loaders to advance safe operation.

Maintenance savings

Extended fluid and filter change intervals on the Cat 980 and 982 wheel loaders reduce maintenance costs. All maintenance intervals may now be scheduled in 1000-hour increments, eliminating service downtime every 500 hours. All models offer convenient access to hydraulic & electrical service centers and grouped lube points for fast and easy servicing.

Remote services technologies on the new Cat medium wheel loaders can save service trips to the jobsite and ensure the machine operates at peak performance. Remote Troubleshoot connects the machine to the dealer’s service department over-the-air to quickly diagnose fault codes without on-machine cable connection.

Remote Flash ensures the wheel loaders are operating with the most up-to-date software while working around the production schedule. Update files are pushed to the machine in the background and installation can be initiated from the Cat Remote Services Web Portal by the customer in a safe manner, reducing impact on production schedules. Helping to manage fleet loader location, hours and maintenance schedules, the web portal connects fleet managers to the machine and allows dealer service requests to be made from a mobile device.

Work tools

Cat Performance Series buckets balance bucket shape against the machine’s linkage for higher fill factors and better material retention that other bucket designs with the same rated capacity. Cat Work tools are an integral part of the complete machine design and are a significant contributor to the performance and efficiency of Cat wheel loaders.

The new Cat 980 can be equipped with the optional Fusion™ Quick Coupler, which delivers quick bucket changes without leaving the cab. Contractors can also choose from several purpose-built special configurations to optimize loader performance and durability in tough applications, including Industrial & Waste, Forestry, Steel-mill, and Block-handler.

More information about the new Cat 980 and 982 series medium wheel loaders can be found by contacting the local Cat dealer or visiting: https://www.cat.com.

*Not legal for trade

 

Cat® 980, 980 XE, 982, 982 XE Product Specifications

 

Model

Cat® 980

Cat® 980 XE

Cat® 982

Cat® 982 XE

Engine EU StageV

Cat C13

Power (ISO 14396), kW (hp)

313 (420)

322 (432)

Operating weight, kg (lb)

30,344 (66,877) *

35,510 (78,264)**

Full turn Static tipping load, kg (lb)

20,965 (46,208)*

22,418 (49,410)**

Breakout force, kN (lbf)

227 (51,008)*

262 (59,060)**

Bucket capacity range, m3 (yd3)

4.0-14.5 (5.25-19)

4.8-17.2 (6.25-22.5)

Max lift hinge-pin height – standard lift, mm (ft/in)

4 554 (14’ 11”)

4,741 (15’ 6”)

Max lift hinge-pin height – high lift, mm (ft/in)

4 775 (15’ 7”)

5,150 (16’ 10”)

*With 5.4m3 (7.0 yd3) Performance Series General Purpose Bucket with Bolt-on-Cutting-Edge
**With 6.1m3 (8.0 yd3) Performance Series General Purpose Bucket with Bolt-on-Cutting-Edge

 

of

Cat 980 XE Wheel Loader

of

Cat 980 XE Wheel Loader

of

Cat 980 XE Wheel Loader

of

Cat 980 XE Wheel Loader

of

Cat 982 Wheel Loader

of

Cat 982 Wheel Loader

of

Cat 982 XE Wheel Loader

of

Cat 982 XE Wheel Loader

of

Cat 982 XE Wheel Loader

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

         

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo