Cat 308E2 CR / 308E2 CR VAB
Maintenance & Service

Available Languages

North America: English | Français | Español
Australia, New Zealand: English
Europe: English | Deutsch | Italiano | Français
Africa, Middle East: English

Parts Reference Guide

*Download 308E2 CR / 308E2 CR VAB Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Part Description Part Number
Standard Battery 230-6368

Planned Maintenance 

Mini Excavators Initial 250 Hours
Sales Model Serial Number Prefix Final Drive Oil Change (Each Side) Hydraulic Filter Change (No Oil Change)
Oil Quantity Liters (Gallon) GO Filter Element
308E2 CR TMX, FJX 1 (0.26) 362-1163
308E2 CR VAB W8S
Mini Excavators Every 500 Hours
Engine Oil / Filter Change Engine Air Filters Cabin** Fuel Filter Change
Sales Model Serial Number Prefix Filter Element Oil Quantity Liters (Gallon) Primary Element Secondary Element Fresh Air Filter Recirculation Filter In-Line Element FWS Element
308E2 CR TMX 377-6969 11 (2.9) 415-2592 415-2593 386-6124 382-0466 1G-7206 363-5819
FJX 435-2997
308E2 CR VAB W8S
435-2997

1,000-hour cycle includes 500-hour part numbers, 1,500-hour cycle includes 500-hour part numbers, 2,000-hour cycle includes 500-hour and 1,000-hour part numbers.
**Closed Cab ^Only for U.S. EPA Tier 4 Final Engines

Mini Excavators Every 1000 Hours
Engine AC Compressor
Sales Model Serial Number Prefix V-Belt V-Belt
308E2 CR TMX 382-9358
382-9360
1P-4334
FJX
308E2 CR VAB W8S
- -

1,000-hour cycle includes 500-hour part numbers, 1,500-hour cycle includes 500-hour part numbers, 2,000-hour cycle includes 500-hour and 1,000-hour part numbers.
**Closed Cab ^Only for U.S. EPA Tier 4 Final Engines

Mini Excavators  Every 1500 Hours
Engine
Sales Model Serial Number Prefix Breather Element
308E2 CR TMX, FJX 421-1888
308E2 CR VAB W8S

1,500-hour cycle includes 500-hour part numbers

Mini Excavators  Every 2000 Hours
Hydraulic Filter Change Hydraulic Oil Change Final Drive Oil Change (Each Side)
Sales Model Serial Number Prefix Filter Element Oil Quantity Liters (Gallon) Hydo Adv Oil Quantity Liters (Gallon) GO
308E2 CR TMX, FJX 362-1163 51 (13.4) 1 (0.26)
308E2 CR VAB W8S

2,000-hour cycle includes 500-hour and 1,000-hour part numbers.

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Mini Excavators
Sales Model Serial Number Prefix Weight
308E2 CR TMX, FJX 18,519 lb 8400 kg
308E2 CR VAB W8S 19,184 lb 8700 kg
Mini Excavators
Sales Model Serial Number Prefix Dimensions
308E2 CR TMX, FJX Dig Depth - Standard Stick 13' 7" 4150 mm
Dig Depth - Long Stick 15' 5" 4690 mm
Overall Track Width 7' 7" 2320 mm
308E2 CR VAB W8S Dig Depth - Standard Stick 13' 1" 3980 mm
Dig Depth - Long Stick 12' 2" 3710 mm
Overall Track Width 7' 7" 2320 mm
Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts