Power Density

50 Hz Products

MORE POWER DENSITY FOR STANDBY & MISSION CRITICAL APPLICATIONS

Maximise return on investment with a range of diesel generator set ratings offering proven standby power solutions from Caterpillar. 

Request a Dealer Consultation

These gensets have been re-engineered with higher power densities to meet challenging restrictions on capital, site size, emissions, and cost. Proven platforms will deliver the benefits of high power density to customers around the globe.

power you need in a smaller footprint vs. competitors.

Watch the video and learn how Caterpillar delivers more power and reduced installation costs compared to the competition.

 

Cat® C32 – 50 Hz

Standby and Mission Critical
1500 kVA

This C32 rating features higher power density for standby and mission-critical power applications while significantly lowering costs through reduced size and weight.

The newly-rated C32 has a smaller footprint and up to 44 percent more power density than competitive power solutions on the market today.

  • 46% better motor starting
  • G3 class transient performance
  • 50°C ambient capability
  • Random wound generators
  • On-board paralleling with EMCP 4.4
  • Up to 5000A dual package-mounted breakers

C32

Cat 3516C/E – 50 Hz

Low-Emissions Standby Power
2,250, 2,500, 2,750, 3,000, 3,125, 3,250, & 3,500 kVA

Power ratings for Cat® 3516C/E diesel generator sets will help customers in Western Europe and other 50 Hz markets specify solutions that meet power needs and emissions targets with more precision whilst realising cost savings in transportation, installation, maintenance, and ancillary enclosures.

  • Low-NOx power ratings from 2,250 kVA to 3,500 kVA 
  • Ratings certified to U.S. EPA Tier 2 emission standards: 3,000 kVA, 3,125 kVA, 3,250 kVA, and 3,500 kVA 
  • Designed to meet the NFPA power restoration requirement for Level 1 systems
  • Immediate acceptance of 100 percent block load in one step
  • Conforms to ISO 8528-5 G3 requirements for steady state and load acceptance
  • Availability of low-, medium-, or high-voltage frame alternator enables quick load acceptance
  • Uses the field-proven Cat ADEM™ A3 (3516C) and ADEM A5 (3516E) engine control module (ECM) for optimal performance while protecting the engine

3516C/E

size these GENERATORs

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat Electric Power SpecSizer.

learn more
specsizer specsizer