Caterpillar Continues to Invest in Cleaner Emissions for Higher Powered Engines

3516E Engine Specifications

Number of cylinders

16

Bore

170 mm (6.69 in.)

Stroke

215 mm (8.46 in.)

Displacement

78 L (4,760 in3)

Max Power

1566 bkW (2100 bhp) @ 1650 rpm

Max Torque

11220 Nm (8875 lb-ft) @ 1200 rpm

Emission standards

U.S. EPA Tier 4 Final

EU Stage V

California Air Resources Board (CARB)