New 920K Compact Wheel Loader delivers high productivity, versatility, optimum efficiency, and added operator control

920K Specifications

Engine

Cat C4.4

Net Power (ISO 9249)

74 kW (99 hp)

Operating weight

8.630 kg (19,019 lb.)

3rd valve hyd. flow – l/min (gpm)

90 l/min. (24 gpm)

Bucket capacity (GP Performance Series)

1.6-1.9 m3 (2.1-2.5 yd3)

Full turn static tipping load

5.630 kg (12,409 lb.)

Max. travel speed

40 km/h (25 mph)