New Cat® D1, D2 and D3 Next Generation Small Dozers Improve Visibility, Grade Control and Fuel Economy

New Next Gen models replace the former Cat D3K2, D4K2 and D5K2 for small dozers

For Release in South America, Africa, Middle East, Asia Pacific excluding Japan and South Korea: March 2020
Release Number: 224PR20

Building on the same base machine platform as their successful predecessors, the new Cat® D1, D2 and D3 Next Generation small dozers feature styling changes, technology enhancements and a new low-emission fuel-efficient engine that provides significant value for the customer. The D1, D2 and D3 Next Gen dozers replace the D3K2, D4K2 and D5K2 models, respectively, and the new series offers the same specialty model options as in the past.

These Next Gen small dozers are designed to optimize speed, transportability, maneuverability, versatility and finish grade accuracy. A new lower sloping hood line improves visibility over the top of the hood to the peripheral view and blade’s cutting edge to increase finish grade efficiency.

A larger 10-in (254-mm) primary display with color touch screen provides easy access to many of the standard and optional advanced technology features. Reducing track slip when the machine encounters maximum load for greater productivity of each cycle, standard Automatic Traction Control no longer requires operator interaction as with previous models. Slope Indicate improves operator confidence when working on slopes by providing slope of the chassis in the cross-slope direction without guessing. Stable Blade complements operator blade control input, allowing the operator to finish grade easier, quicker and with less effort.

Available as part of the Cat attachment ready option (ARO) for easy scalability to GRADE with 3D control systems, Slope Assist saves time by helping the operator to more easily achieve the desired blade mainfall slope (fore/aft) and cross slope (left/right) by automatically maintaining the operator’s established blade grade angles. The dozers’ Power Pitch option enables the operator to control blade pitch (fore/aft) remotely from the operator’s compartment to optimize blade pitch for blade loading, optimizing machine productivity by up to 6 percent.

Two undercarriage configurations – standard and LGP (low ground contact pressure) – will continue to be offered for the Next Gen small dozers. The XL designation will no longer be used with the new series. The LGP 30-in (762-mm) track will be offered for the D1 and D3 models to improve traction and flotation in exceedingly marginal underground conditions. The choice between sealed and lubricated track (SALT) and Cat Abrasion™ undercarriage systems provides customers with the lowest operating cost solution for their specific applications.

New Power Unit

The new D1, D2 and D3 Next Gen small dozers are powered by the fuel-efficient Cat C3.6 diesel engine, which meets U.S. EPA Tier 3 emission standards. The dozers’ large, hinged door providing easy engine service access to all regular engine maintenance points has been moved to the right-hand side of the new machines.

While offering the same net power ratings as their previous series counterpart models, these new Next Gen dozers deliver up to 10 percent improved fuel economy. Eco Mode, available in forward/reverse or reverse only options, improves fuel economy by automatically reducing engine speed when not required. When load changes necessitate higher engine RPM, Eco Mode automatically allows the engine to deliver maximum speed and power until the load decreases.

A host of optional features helps the customer to optimize engine operation, based on operating conditions. The available turbine type precleaner increases engine air filter life when working in excessive debris conditions. An automatic reversing fan reduces debris build-up in the radiator and engine enclosure by reversing fan direction at a predetermined interval without the need for operator input. Access to the radiator without tools for periodic cleaning is facilitated by the hinged radiator grill option.

The new Cat small dozer line will make its North American debut at CONEXPO-CON/AGG 2020 in the new outdoor Festival Grounds in Caterpillar booth #F4455 with production beginning in August 2020. For more information about Cat small dozers, contact your local Cat dealer or visit: https://www.cat.com/en_MX/products/new/equipment/dozers/small-dozers.html

 

D1, D2 and D3 Specifications

Model

D1

D2

D3

Operating weight, lb (kg)

18,240 – 18,390
(8 274 – 8 342)  

18,340 – 19,019
(8 319 – 8 627)  

20,321 – 21,150
(9 217 – 9 593)  

Engine

Cat C3.6

Cat C3.6

Cat C3.6

Net power, HP (kW)

80 (59.7)

92 (68.8)

104 (77.6)

Blade capacity, yd3 (m3)

1.99 – 2.17 (1.52 – 1.66)

2.42 – 2.59 (1.85 – 1.98)

2.86 – 3.06 (2.19 – 2.34)

Blade width, in (mm)

104 – 124
(2 646 – 3 149)

109.5 – 124
(2 782 – 3 149)

109.5 – 127
(2 782 – 3 226)

Bottom roller number

6

7

7

Track on ground

89

89

91

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2020 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo