Cat® Backhoe Loaders
Cat® Backhoe Loaders

New Line of Cat® Backhoe Loaders Delivers Improved Performance and Configurability

Four new backhoe loader models build on the success of the popular F2 series

 

 

For release in Australia, New Zealand, Africa, Middle East, Turkey, Asia Pacific (excl. China, India), Eurasia: March 2020
Release Number: 276PR20

Caterpillar announces four new backhoe loader models that build on the success of the Cat® F2 Series backhoe loaders. The new line consists of the Cat 428, 432, 434 and 444 models, replacing the 428F2, 432F2, 434F2 and 444F2 machines respectively. The 422F2 will cease production. The 426F2 remains unchanged.

The new Cat backhoe loaders offer similar model platforms throughout the line to deliver component commonality and operating similarities throughout range. These machines will also display the new Cat trade dress and nomenclature, which removes model suffixes.

More performance and versatility

The trusted and reliable Cat 3054C and C4.4 engines remain on the new series. All models in the new backhoe loader line feature standard four-wheel drive with rear differential lock for improved traction in poor ground conditions.

A new four-speed powershift transmission is available as an option on the 428 and 434 and is as standard on the 432. The new powershift option enables easier on-the-go gear shifting for the operator. The 444 will continue to be fitted with a fully automatic transmission as standard.

The 432 and 444 models are equipped standard with low-effort electro-hydraulic (EH) loader and pilot backhoe controls. To meet customer preference, standard mechanical backhoe controls on the 428 and 434 models can be optionally upgraded to pilot controls.

New optional performance boom cylinders are available on the 428 and the 434, offering up to 25 percent more boom lift capability to enhance operating performance. Performance boom cylinders are standard on the 432 and 444 models.

To increase machine utilization, the new Cat backhoe loader line can be equipped from the factory or as a field installed kit with optional Integrated Tool (IT) carrier loader couplers for fast work-tool changes. These new backhoe loaders are compatible with F2 series attachments, eliminating the need to purchase new attachments, lowering operating costs.

Available from May 2020, the new 428, 432, 434 and 444 will set the new standard in backhoe loader comfort and performance.

 For more information about Cat backhoe loaders, contact your local Cat dealer.

 

Backhoe Loader Series Product Specifications

 

428

432

434

444

Engine

Cat 3054C or C4.4

Cat 3054C or C4.4

Cat 3054C or C4.4

Cat 3054C or C4.4

Net power, Max, kW

70

70

70

70

Operating weight, kg

8,206

8,322

9,170

9462

Loader lift capacity, MP Bucket, max. height, kg

3,728

3,728

4,626

4,663

Max Loader hinge pin height, mm

3,462

3,462

3,518

3,615

Max dig depth,
E-stick, Extended, mm

5,700

6,169

5,748

6,218

Stick force, E-stick, Retracted, N

36,899

47,251

36,818

47,173

 

 

 

of

The Cat 428 backhoe loader

of

The Cat 432 backhoe loader

of

The Cat 428 backhoe loader

of
of

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2020 Caterpillar All Rights Reserved

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo