For Release in North America: October 2012
Release Number: 331PR12
Equipped with an advanced powertrain system, the new Cat® 966K XE wheel loader impressively delivers up to a 25 percent fuel efficiency improvement with optimum performance. The new model meets the needs for both efficiency and sustainability while simplifying the operator's interface and operating technique.
Efficiency and Performance
The 966K XE has been engineered to deliver superior efficiency by utilizing an integrated Cat continuously variable transmission system. A hydraulic pump and motor (variator unit), allows for a smooth and continuous gear ratio change between engine speed and machine speed. The variator provides this ratio flexibility while greatly reducing the heat load generated by the drive train when the machine is digging, pushing and climbing under heavy load. The continuously variable gear ratio of the variator also enables the engine to run at a more efficient operating range independent of machine ground speed.
Power is transmitted through the variator unit (versatile gear ratio) as well as a parallel mechanical gear path (highest efficiency). Power through the variator and mechanical paths are combined through a series of planetary gear sets in order maximize the transmission efficiency over a wide range of operating conditions.
The 966K XE is powered by a Cat C9.3 ACERT™ diesel engine, delivering a peak net horsepower rating of 220 kW (290 hp). Meeting the European Union Stage IIIB emissions standards, the C9.3 ACERT™ engine incorporates a high-pressure common rail injection system for a clean, efficient burn. The proven Cat Clean Emissions Module, which incorporates a Diesel Oxidation Catalyst, a Diesel Particulate Filter and the Cat Regeneration System, functions automatically without interrupting the machine’s working cycle.
Developed especially for production loading for both 966K and 966K XE, Performance Series Buckets are standard and deliver faster fill times and better material retention to reduce cycle time and improve productivity.
Operational Benefits
With the 966K XE, transmission operation is automated and transparent to the operator. The machine is well balanced and easy to operate at extremely low engine speeds, providing optimal productivity and burning less fuel. While maintaining the ability to operate effectively in moderate applications, this machine delivers improved performance on grade and in aggressive applications. The operator has the ability to control maximum ground speed through the use of virtual gears to provide flexibility in various machine applications.
The engine can be controlled to operate more efficiently over a wide range of conditions. During deceleration, machine momentum can be recovered as free energy to power implements or the cooling fan, while significantly lower working engine speeds result in reduced soot build-up for longer regeneration intervals, cutting fuel use further.
Comfortable
The 966K XE has just two pedals with reduced operating interface/mode complexity. In addition, the operator is free to concentrate on bucket fill and digging capabilities without the need for manual shifting. The operator can confidently utilize the machine while the integral power system control prevents engine over-speeding and makes it nearly impossible to stall the engine while digging.
When engaging the stockpile or quarry face the machine automatically reduces speed under full power, without the need for manual downshifting. Smooth and efficient directional changes reduce tire wear, without the need for operator input. In addition, releasing the pedals on a grade does not result in rollback, providing greater control for the operator.
As with the 966K, the 966K XE benefits from a comfortable and productive operator station and the left and right-hand sliding windows can be opened and closed while seated. A standard rear-view camera with large color monitor enhances visibility to the back of the machine.
A new low-effort electro-hydraulic joystick steering system is standard. Joystick steering permits operators to work in the most ergonomically neutral position with both arms resting comfortably on wide, well-padded, adjustable armrests. A high-backed seat with lumbar support further enhances ergonomics. The Cat joystick steering system has an exclusive force-feedback feature that automatically increases joystick effort as ground speed increases. This improves steering control and comfort, especially at higher speeds. The joystick moves side to side; its angle mirrors the machine’s articulation angle.
Sustainable
The engine runs at the most efficient speeds to reduce fuel consumption, which could lead to extended engine life. Furthermore, integrated retarding and modulated torque control could also result in increased tire and brake life.
The 966K XE will be available in North America in the first quarter of 2013.
For more information on the Cat 966 XE, contact your Cat dealer.
Basic Specifications
Engine |
Cat C9.3 ACERT™ Stage IIIB |
|
Max. Engine Power -ISO14396 – (1,700 rpm) metric |
239 kW (325 hp) |
|
Max. Gross Power – SAE J1995 – (1,700 rpm) metric |
243 kW (330 hp) |
|
Max. Net Power – SAE J1349, ISO9249 (1,700 rpm) metric |
220 kW (299 hp) |
|
Breakout Force |
173 kN (38,984 lbs) |
|
Static Tipping Load at Full Turn w/rigid tires |
15,828 kg (34,886 lbs) |
|
Bucket Capacities |
2.50 m3-9.20m3 (3.25 y3-12.00 y3) |
|
Operating Weight |
24,189 kg (53,311 lbs) |
# # #
Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
Downloadable Images
Press Inquiries
Cat Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Christina Schave: Schave_Christina_M@cat.com
Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com
General Email: Cat_Trade_Press@cat.com
Reader Requests
www.cat.com/requestCatinfo