The new M315D2 and M317D2 Wheeled Excavators are built for China’s customers’ needs, featuring versatility, premium comfort, low fuel consumption and easy maintenance

For Release in Greater China: September 2013
Release Number: 484PR13

The Cat® M300D Series German designed Wheeled Excavator models—M313D and M315D—have earned a solid reputation worldwide for reliable performance, long-term durability, versatility, fuel efficiency and low operating costs. Recent engineering updates have further strengthened these qualities with refinement of the operator's station. The new models provide a more-flexible design providing a new short boom option for ease of operation in tight jobsites, greater operator comfort with improved visibility, and reduced potential down time linked to serviceability. The new nomenclature highlights the change to this new wheeled excavator generation and is now based on the machines’ weight.

Cab refinements. Simplicity and functionality.
New for the M315D2 and M317D2 is the operator station that adds increased comfort and visibility, while preserving the same sound levels, room and ergonomic layout of controls for ease of operation. The new design allows for better visibility with a new windshield and a larger skylight providing upward visibility, convenient for truck loading applications. In addition, our machines provide excellent lighting all shift long thanks to several halogen lights, a rain protector and wipers covering the entire surface of the windscreen for an easier operation when working in poor weather conditions. The front windscreen offers the possibility of storing the upper portion above the operator and is easy to release.

Accessibility to be cabin remains convenient with several well positioned handrails making ingress / egress easy, as well as anti-skid plates on top of all the steps to reduce slipping hazards. 

The M315D2 and M317D2 will provide you with all the comfort you expect from a Cat machine. Several seat options give your operator the comfort they need for a long day of work and include full adjustment of all parts of the seat with lumbar support and weight adjustment. Our cabs are spacious and feature several large storage compartments. The automatic climate control further enhances this feeling in all climates with easy adjustment of the cab temperature with filtered ventilation.

Our cab has been designed with the operator in mind, focusing on the importance of an ergonomic layout, with centralized and easy to use controls. The large color LCD monitor is easy to read in the local language and keeps the operator aware of any important information. It is easy to navigate through the various menus and the tool select function (optional) lets you preset up to ten different hydraulic attachments for quick tool changes. The monitor allows managing the standard rear-view camera via quick-access buttons.

New boom, wide range of attachments and configurations for optimum flexibility and versatility.
Cat wheeled excavators are versatile by nature. Whether you operate in road construction, sewer and water or building construction, they are designed to make a significant contribution to the success of your business.

The M315D2 and M317D2 now offer you the choice between three boom options and four stick options. A new One-Piece boom will be available and will provide easy operation, especially when working in small areas where working close to the machine is necessary. The other One-Piece boom is still available and allows a better reach and digging depth, when there are no space constraints. One-piece booms fit best for all standard applications such as truck loading or digging. To make sure our wheeled excavators do fit all your applications’ needs, we also offer a Variable Adjustable (VA) Boom, which improves right side visibility and roading balance. When working in tight quarters or lifting heavy loads, the VA Boom offers the best flexibility.

Our wheeled excavators allow you to reduce travel times between jobsites and therefore transportation costs by offering a high travel speed (up to 37kph). You can work on dirt or on roads, without damaging them. They are also excellent utility machines and will let you save time whenever you need to move material or items inside your jobsite. You can configure your machine with a blade for increased stability and dozing application and/or outriggers.

Cat work tools are designed to function as an integral part of the excavator and are performance-matched to Cat machines. Wheeled excavators are flexible. They offer a wide range of attachments like quick couplers, various specialized buckets, hammers, multi-grapples, vibratory plate compactors and shears to facilitate all the various jobs at hand.

Technologies, Fleet management, Serviceability
Cat wheeled excavators are designed to make maintenance quick and easy. The new design includes a new filtration system, perfectly suited for operations in challenging work conditions, even when using poor fuel quality. The new filter offers increased filtration capabilities and works in conjunction with a water separator. All daily maintenance can be done from ground level to enhance safety and maintenance points are kept centralized to reduce downtimes. Greasing points are grouped and very accessible for hard to reach locations. Cat wheeled excavators feature extended service intervals to further reduce your costs. Two large toolboxes allow you to keep all your tools and greasing devices at hand. A refueling pump is also available to allow you save time.

Product Link helps you take the guesswork out of equipment management.
The M315D2 and M317D2 can be equipped with the Cat Product Link™ system, which is deeply integrated into machine systems. With timely, useful information, you can better manage your assets and costs. Just a few clicks gives you access to comprehensive remote monitoring, asset tracking and maintenance management. The powerful, web-based VisionLink® application allows you to see information from all your assets – working time vs. idle time, fuel usage, diagnostic fault codes, security alerts and more. When you know where your equipment is, what it’s doing and how it’s performing, you can maximize your efficiency and lower your operating costs. It pays to know Cat Product Link.

The Cat Machine Security System (MSS) is another asset-management tool available as an option. The MSS, which uses special keys with an electronic chip, controls who can operate the machine and when.

Machine Specifications

 

M315D2

M317D2

Engine

Cat C4.4

Cat C4.4

Net Power (hp/kW)

129/95

137/101

Weight (lb/kg)

33,300/15,200 (13,500 – 15,200)

37,900/17,200 (15,000-17,200)

Max. Dig Depth (ft/mm)

19/5,750

20/6,090

Max. Bucket Capacity (yd³/m³)

1.20/0.9 (0.76m^3)

1.65/1.26 (0.91m^3)

Max. Speed (mph/kph)          

23/37

21/34

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo