For Release in North America: July 2013
Powered by a new 101-horsepower (76 kW) Cat® C3.4B engine that meets U.S. EPA Tier 4-Interim emissions regulations, the Cat TH514C telehandler has an operating weight 24,890 pounds (11,290 kg), a rated load capacity of 11,000 pounds (4,990 kg), and a maximum lift height of 45 feet (13.70m) with stabilizer down. The new telehandler is available in a number of machine configurations to match various applications and operating environments.
For optimum utilization, the TH514C handles a wide range of work tools via its standard Integrated-Tool-Carrier coupler, and an optional hydraulic coupler allows the operator to change non-powered work tools from the comfort and safety of the cab. For powered tools, a selectable, continuous-flow auxiliary-hydraulic system ensures productive performance.
The TH514C's powerful hydraulic system features a variable-displacement, load-sensing, axial-piston pump that delivers a maximum flow of 39.63 gpm at 3,626 psi (150L/min at 250 bar), The hydraulic system's full-flow sharing valve permits the operator to engage three hydraulic functions simultaneously, and for enhanced control, the system allows the TH514C to develop full hydraulic power at low engine speeds.
The TH514C's spacious, comfortable cab features intuitive controls, including a single low-effort joystick for work-took functions and a three-mode steering system for precisely positioning the machine, promoting job-site efficiency and safety. Strategically placed hand-holds and steps are designed to provide safe, convenient cab entry and exit, and the operator is protected with an enclosed roll-over protective structure.
To ensure smooth, precise control of travel on rough-terrain job sites, the TH514C's 4F/3R Power-shift transmission uses a torque converter to smoothly transmit the drive to the wheels. In addition, two tire options allow configuring the machine for optimum job-site performance.
Engine model | Cat C3.4B |
Power, gross | 101 hp (75 kW) |
Operating weight (w/forks) | 24,890 lb. (11 290 kg) |
Rated load capacity | 11,000 lb. (4 990 kg) |
Max. lift height* | 45 ft. (13 700 mm) |
Load at max. height* | 7,000 lb. (3 175 kg) |
Max. forward reach | 30.25 ft. (9 225 mm) |
Load at max. reach* | 3,000 lb. (1 361) |
Max. travel speed | 20 mph (32 km/h) |
Max. relief pressure | 3,626 psi (250 bar) |
Max. hydraulic flow | 39.63 gpm (150L/min.) |
Aux. hydraulic flow** | 21.13 gpm (80L/Min.) |
Tires, std. | 14.00-24 16PR TG-02 |
* Stabilizers down ** Intermittent |
# # #
Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
Press Inquiries
Cat Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com
General Email: Cat_Trade_Press@cat.com
Reader Requests
www.cat.com/requestCatinfo