Cat® D6 GC Dozer
Cat® D6 GC Dozer

New, Fully Mechanical Cat® D6 GC Dozer Delivers Solid All-Around Performance with Easy Operation and Maintenance

For Release in Africa, Middle East, Eurasia, Asia Pacific (excluding Japan, Korea): September 2020
Release Number: 619PR20

The newest Cat® bulldozer brings back familiar components to meet the needs of customers who require a robust machine that is easy to maintain, productive and economical to own and operate. Fully mechanical components and robust structures offer a dozer that is tough in a wide range of conditions and provides a quick return on equipment investment.  The D6 GC is an addition to the Cat dozer lineup with 158 kW (212 hp) of nominal net power and operating weight ranging from 21,630 to 22,710 kg (47,686 lb to 50,067 lb).

Fully Mechanical

Like the long-popular D7G dozer, the D6 GC is powered by the well-known Cat 3306 engine. A 3-speed planetary powershift transmission and Caterpillar exclusive torque divider ensure that more useable power gets to the ground for solid all-around performance in a wide variety of applications. These mechanical components make up a robust power train that is easy to diagnose and maintain, even in remote locations.

Easy to Operate

Operators will find familiar 2-lever clutch and brake steering controls. Traditional blade controls and an easy-to-read analog dash display add to the simplicity and ease of operation. Choose a dozer with either open (canopy) or enclosed cab, both with Integrated Roll-Over Protective Structure (ROPS/FOPS) for comfort, excellent visibility and added safety. Suspension seat includes a built-in retractable seat belt, and the cab is available with air conditioning for added operator comfort.

The elevated sprocket undercarriage provides excellent ride balance and puts more track on the ground for added stability and performance.   Heavy components are located low in the machine delivering a low machine center of gravity compared to its D7G oval track predecessor. 

Maintenance Made Easy

Everything about the D6 GC is designed to help make it easy to own. Familiar systems and widely available parts help make maintenance and repairs easier, especially in remote locations.

Efficient aluminum bar plate cooling package delivers excellent ambient capability. The durable system is highly abrasion resistant and designed to minimize plugging.

The elevated sprocket helps make maintenance easier with modular components that are easy to remove/install for service. Segmented sprockets are easy to replace. The undercarriage is optimized with strong structures for stability and durability. The two-piece track roller frame has a maintenance-free recoil system, and the sealed and lubricated track helps prevent internal wear and maximize bushing life.

To save time on daily maintenance, the D6 GC features grouped service points and a minimal number of daily grease points.

Equipped for the Job

Semi-Universal (SU) blade provides more capacity than the former D7G dozer for more productivity. Or customers can choose a robust mechanical tilt Angle Blade to suit the work they do. Rear attachment choices include ripper or rigid drawbar. Several options are also available for dealer-installed winches.

A variety of factory options are available to increase the durability in tough applications like forestry and land clearing. Cab and canopy machines can be ordered with sweeps to help protect against falling debris. Front, side, rear and/or door screens are available to surround the operator station. Extra guarding helps protect the fuel and hydraulic tanks, transmission and air pre-cleaner. Heavy-duty bottom guards are standard and added sealing helps keep debris out of the engine compartment. SU and Angle blades are available with brush rack for more carrying capacity and to help protect the machine from debris. Outfit the machine with a dealer-installed winch for towing capability.

For extreme cold weather work, the D6 GC can be outfitted with features like heavy-duty batteries, a solid engine hood and an engine coolant heater connection to aid frigid weather starting. Manually adjustable reversible fan varies air flow through the radiator and optional in-line fuel heater aids operation in colder climates.

To learn more about the D6 GC, consult with the Cat dealer or visit www.cat.com. 

 

 

Cat® D6 GC Specifications

Engine Model

Cat 3306B DIT

Build Number

01A

Emissions

Noncertified

Nominal Net Power - 2,000 rpm

ISO 9249 / SAE J1349

158 kW (212 hp)

ISO 9249 / SAE J1349 (DIN)

215 hp

Operating Weight

D6 GC (SU Blade)

21 825 kg (48,116 lb)

D6 GC (Angle Blade)

21 630 kg (47,686 lb)

D6 GC (Forestry)

22,710 kg (50,067 lb)

 

Blade Capacity*

Blade Width

Semi-Universal (SU)

6.1 m3 (8.0 yd3)

3260 mm (128.3 in)

Angle

4.0 m3 (5.2 yd3)

4166 mm (164.0 in)

*SAE J1265

of

The new Cat® D6 GC dozer features fully mechanical components and robust structures for a dozer that is tough in a wide range of conditions and provides a quick return on equipment investment.

of

Everything about the new Cat D6 GC dozer is designed to help make it easy to own. Familiar systems and widely available parts help make maintenance and repairs easier, especially in remote locations.

of

Operators will find familiar 2-lever clutch and brake steering controls. Traditional blade controls and an easy-to-read analog dash display add to the simplicity and ease of operation.

of

Factory options like sweeps and screens help protect the machine and operator in tough applications like forestry and land clearing. An optional brush rack adds blade carrying capacity and helps shield the machine from debris.

Cat® D6 GC dozer
Cat D6 GC dozer
Cat D6 GC dozer
Cat D6 GC dozer

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, "Caterpillar Corporate Yellow", the "Power Edge" and Cat “Modern Hex” trade dress as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2020 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo