Make sure your generator set keeps working in any environment. Caterpillar can customize a generator set cooling system to operate from -40°C to +55°C, using a variety of additional options designed for these conditions.
- Remote engine cooling
- Heat exchanger
- Combined heat and power (CHP)
- Low noise cooling group
- Custom radiator - engine or electrically driven
In addition to our range of baseframe-mounted engine-driven radiators, we also offer a comprehensive range of integrated baseframe-mounted heat exchanger packages, which can be used in conjunction with a choice of secondary cooling systems.
For more information contact your local Cat® dealer.