RUN ON ALL DIESEL OR SUBSTITUTE UP TO 70% DIESEL WITH NATURAL GAS.
Only Caterpillar can deliver the unmatched performance, convenience, and peace of mind supplied by Cat® Dynamic Gas Blending™ (DGB™) technology in a factory-installed package that offers a payback in as little as a few weeks.
Benefits of Cat DGB Generator Sets and Power Solutions
- Lower operating costs, using gas in place of fuel oil where available
- Reduced commissioning times facilitated by single-point interface for engine, generator, and DGB functions
- Maintain existing service intervals and component life, eliminating extra servicing costs
- Meets and in some instances exceeds emissions certification requirements for diesel product.
- Ability to accept a range of gas quality; system automatically adjusts to fuel quality changes, eliminating the need for field calibration.