Cat Side Discharge Buckets, featuring heavy duty designs, provide controlled flow of loose materials in varied applications

Cat Side Discharge Buckets, featuring heavy duty designs, provide controlled flow of loose materials in varied applications

For Worldwide Release: September 2018 
Release Number: 501PR18

Cat® Side Discharge Buckets—designed for use with skid steer loaders, multi-terrain loaders, compact track loaders, and compact wheel loaders—collect and transport loose materials such as sawdust, sand, mulch, and topsoil and then discharge these materials via a belt-type conveyor from adjustable openings (doors) on either side of the bucket. A rotating agitator works to keep material flowing to the conveyor. Adjusting conveyor speed and door openings controls the volume of material discharged and the area covered. Features of the Cat Side Discharge Bucket suit this attachment for varied application, including agriculture, construction, landscaping, road maintenance, and material handling.

Conveyor

The rubber conveyor belt—featuring a heavy duty, raised chevron tread design and equipped with an adjustable tensioning device—is engineered for long-term durability and functions efficiently whether discharging material left or right. Two externally mounted, reversible, hydraulic motors power the conveyor directly, eliminating any intermediate drive mechanisms. Specially designed openings in the bucket floor allow any material remaining in the bucket to escape, preventing material build-up beneath the conveyor. Side Discharge Buckets designed for consistent use in sand, or other heavier materials, feature an internal baffle to reduce belt strain.

Agitator

The agitator assembly, directly powered via a third, high-torque hydraulic motor, functions to reduce material bridging in the bucket to ensure consistent material flow to the conveyor. Agitator paddles are available in sand and sawdust configurations, the sand style featuring a straight design that exerts added force to push through dense material, and the sawdust type featuring an aggressive design that uses prongs to assist in breaking up material and reducing weight on the conveyor.

Discharge doors

The manually adjustable discharge doors, one on each side of the bucket, regulate the volume of material discharged. The doors are built with thick-plate reinforcing for durability. As an added safety feature for Cat Side Discharge Buckets, a welded, serrated step facilitates entering and exiting the cab.

 

Side-Discharge Buckets Product Specifications

 

Sand

Sawdust

BD118

BD121

BD118

BD121

Width, in. (mm)

74 (1 900)

86 (2 206)

74 (1 900)

86 (2 206)

Height, in. (mm)

72 (1 829)

84 (2 134)

72 (1 829)

84 (2 134)

Length, in. (mm)

50 (1 269)

50 (1 269)

57 (1 451)

57 (1 451)

Capacity, yd3 (m3)

1.0 (.76)

1.33 (1.02)

2.0 (1.53)

2.33 (1.78)

Weight, lb. (kg)

1,058 (480)

1,151 (522)

1,180 (535)

1,277 (579)

Hydraulic flow, optimal
gpm (lpm)

20 – 23
(75 – 90)

20 – 23
(75 – 90)

20 – 23
(75 – 90)

20 – 23
(75 – 90)

Hydraulic pressure, optimal
psi (bar)

2,000 – 3,300
(130 – 230)

2,000 – 3,300
(130 – 230)

2,000 – 3,300
(130 – 230)

2,000 – 3,300
(130 – 230)

Belt width, in. (mm)

12 (305)

12 (305)

12 (305)

12 (305)

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2018 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo