578-4416 ROAD MILLING TEETH
This bit is for both asphalt reclamation and milling applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium cutting conditions.
Application
Cutting Material: Soft-Medium Asphalt
Cutting Conditions: Medium
Machine Power: Medium (100-300 hp / 75-224 kW)
Specifications
Bit Model Number: 578-4416
Shank Size: 0.76 in (20 mm)
Body Diameter: 1.65 in (41.9 mm)
Gage Length: 1.88 in (47.7 mm)
Tip Diameter: 0.40 in (10.2 mm)
Tip Length: 0.67 in (17.0 mm)
Puller Groove: No
Insert Type: Cap
Bucket Quantity and Weight: 50 pieces (33 lbs / 15.0 kg)
Pallet Quantity and Weight: 3,000 pieces (1960 lbs / 889.0 kg)
Contact my dealer for pricing