564-1260 ROAD MILLING TEETH
This bit is for milling applications in high horsepower machines (300-1000 hp / 224-746 kW) for heavy and abrasive cutting conditions.
Application
Cutting Material: Medium-Hard Asphalt or Concrete
Cutting Conditions: Heavy, Abrasive, Concrete
Machine Power: High (300-1000 hp / 224-746 kW)
Specifications
Bit Model Number: 564-1260
Shank Size: 0.76 in (20 mm)
Body Diameter: 1.65 in (41.9 mm)
Gage Length: 1.90 in (48.3 mm)
Tip Diameter: 0.45 in (11.5 mm)
Tip Length: 0.84 in (21.3 mm)
Puller Groove: No
Insert Type: Valve Seat
Bucket Quantity and Weight: 50 pieces (36.5 lbs / 16.6 kg)
Pallet Quantity and Weight: 3,000 pieces (2190 lbs / 993.4 kg)
Contact my dealer for pricing