Caterpillar Expands Next Generation Mini Excavator Range with Six New Models (7-10 tons) Offering Configuration Choices and Premium Features

For Release in Europe, Turkey: February 2019
Release Number: 20PR19

The Caterpillar range of Next Generation mini hydraulic excavators has been expanded with the addition of six new models in the 7-to-10-ton category. The new models provide a selection of basic configurations, allowing customers to choose the machine that works most efficiently in applications routinely encountered. As with all Cat® Next Generation mini excavators, the new models feature heavy duty main structures, fuel efficient engines, load sensing hydraulics, spacious cabs, and the exclusive Caterpillar stick steer system. The overall design goal for Next Generation models is to ensure optimum value for the customer in terms of performance, operator experience, serviceability, and affordability.

The new model line-up includes the 307.5, a standard tail swing model with a fixed boom; 308 CR, a compact radius model with a swing boom; 308 CR VAB, featuring a variable angle (two-piece) swing boom; 309 CR, a new model in the mini range featuring a compact radius, swing boom, and “high flow” auxiliary hydraulics; 309 CR VAB, which expands the 309 CR's capability with a variable angle boom; and 310, also new to the range, featuring a fixed boom, standard tail swing, and twin blade cylinders for handling heavy duty dozing chores.

The new models range in maximum operating weight from 8 233 to 10 182 kg in standard dig depths from 4 107 to 5 174 mm. Three models—307.5, 308 CR, and 309 CR—are available with a long-stick option that increases dig depth by approximately 560 mm. The variable angle boom, available with the 308 CR VAB and 309 CR VAB, enhances digging capability in congested work areas. Powering the 307.5 is the Cat C2.4 turbo diesel engine rated at 41.7 net kW (55.9 net hp); the five larger models use the Cat C3.3 diesel engine rated at 52.4 net kW (70.3 net hp). All models meet EU Stage V emission standards.

Operator environment

The design of Cat Next Generation mini excavators emphasizes operator comfort, convenience, and safety. The six new models are fitted with cabs, sealed and pressurized to ensure a clean environment, and feature a redesigned heating/ventilating/air conditioning system that ensures all-weather climate control. Suspension seats, with a retractable, wide seatbelt are standard, and the operating consoles feature adjustable wrist rests. In-cab sound levels are 72 dB(A).

Intuitive controls include the Next Generation LCD monitor that provides easy-to-read machine information and features a jog-dial for easy navigation, including setting personal operating preferences. For added convenience, a standard control-pattern changer allows operators to quickly adapt the machine to their favored joystick movement. A machine security system is standard, available as key with pass code or push-to-start with fob. The machine can also be Bluetooth enabled through the radio.

The large front window slides upward and stores conveniently overhead, and expansive glass areas on the sides and rear of the cab, plus a skylight, provide all-around visibility. A rear-view camera can be integrated into the monitor.

An exclusive feature for new Next Generation models is the standard Cat Stick Steer system, which allows the operator to switch (with the touch of a button) from conventional lever/foot-pedal steering controls to low-effort joystick control. Automatic two-speed travel is standard, as is a cruise control system that further simplifies machine travel.

The cab's protective structures—ROPS (ISO 12117-2:2008); TOPS (ISO 12117:1997); and top guard (ISO 10262:1998 Level II)—are designed to promote a safe working environment for the operator, and controls are protected via a hydraulic lock-out. Halogen boom lights help illuminate the work area, and optional LED lights, front and rear, help to further enhance visibility. The easy-to-transport Next Generation models also feature tie-down points on the track frames to facilitate securing the machine.

Premium performance

The new Next Generation mini excavators use an efficient, fuel-saving, load-sensing hydraulic system with an electronically controlled variable-displacement piston pump capable of oil flows to 167 L/min (44 gpm) in the 307.5 and 308 models and 233 L/min. (62 gpm) in the 309 and 310 models. Generous flow rates, coupled with high main-relief pressures, provide the new models with the hydraulic capacity to generate increased travel performance, and higher digging and lifting forces, as well as to handle powered attachments. The 309 “high flow” model provides dedicated flow to the auxiliary circuit for operating the most demanding hydromechanical attachments. 

For added versatility, the standard auxiliary hydraulic system (complete with quick-disconnect lines) provides one-way, two-way, and continuous flow. Manual and hydraulic couplers are available, and the new models are available with a thumb-ready package and a certified lifting eye. Front-shovel operation, a capability that lends an extra measure of precision when digging around utilities, can be accomplished with both pin-on and coupler-mounted buckets.

The 307.5, 308 CR, and 309 CR come equipped with a standard undercarriage length, while the 309 has the option for a long undercarriage. The 310 is equipped with a long undercarriage, which is designed for added stability.

A dozer blade further expands the capability of the new models, allowing the machine to handle backfilling and grading tasks. The blade features ample travel, above and below ground, and has a float function. Major structures for the Next Generation mini machines—upper and lower frames, track frames, boom, and stick—are patterned after their larger Cat excavator counterparts and designed for long-term durability.

Routine maintenance check points are accessible at ground level through the side doors, and the battery is maintenance-free. Side panels are flat and recessed to protect them from damage and have been designed for easy replacement. 

 

Product Specifications

 

307.5

308 CR

308 CR VAB

309 CR

309 CR VAB

310

Min. weight, kg (lb.)

7 532

(16,065)

8 146

(17,960)

9 483

(20,906)

8 756

(19,304)

9 550

(21,054)

9 601

(21,166)

Max. weight, kg (lb.)

8 233

(18,152)

9 380

(20,678)

9 483

(20,906)

9 403

(20,731)

9 550

(21,054)

10 182

(22,447)

Tail swing

Standard

Compact

Compact

Compact

Compact

Standard

Dig depth, std. mm (in.)

4 107

(161.7)

4 109

(161.8)

3 925*

(154.5*)

4 115

(162.0)

3 931*

(154.8*)

5 174

(203.7)

Dig depth, long, mm (ft.)

4 649

(183.0)

4 644

(182.8)

-

4 650

(183.1)

-

-

*Variable Angle Boom in

###

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

© 2019 Caterpillar. All Rights Reserved. CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow”, the “Power Edge” and Cat “Modern Hex” trade dress as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo