New Waste-Handling Grapple Designed for High Production and Carrier Fuel Efficiency

For Release in Europe, Africa, Middle East, CIS: June 2014
Release Number: 262PR14

The new Cat® G315B WH Waste Handling Grapple is designed for hydraulic excavators with operating weights ranging from 15 to 22 metric tons. The new grapple is an addition to the Cat G300 Series and is engineered to handle large volumes of low-density material, such as plastic and foam products.

"The addition of the G315 WH grapple expands our current work-tool offering to the growing number of businesses in waste handling and recycling,” says Dick Hermann, Commercial Manager, Caterpillar Work Tools B.V. “We believe this addition, coupled with our technical and application expertise, will continue Caterpillar’s leadership as a global supplier for excavator and wheel-loader attachments. We look forward to providing our customers with enhanced value in support of their waste-handling and recycling tasks."

To ensure enhanced customer value, the new G315 WH grapple is designed with a large, 800-litre-capacity shell to minimize the number of loading passes and subsequently to reduce the carrier’s fuel consumption—yielding a high return on investment for waste-handling and recycling companies.

Design features

The G315 WH grapple features a top plate for mounting an adapter bracket, which allows the grapple to be exchanged among multiple carriers. When used with the dedicated Cat CW Quick Coupler, the grapple can be exchanged in seconds for other Cat work tools. Cat excavators have pre-programmed hydraulic settings to accommodate G300 Series grapples.

Purposely built for waste handling, the new grapple has a low height and features high-grade, impact-resistant steel in its construction. Hydraulic components are fully protected, and the single cylinder, with a cushioning system, provides powerful closing forces for the grab shells. Fast opening/closing operation, coupled with the load-holding valve, yields rapid cycle time. High-quality bushings with lubrication grooves, hardened pins, and internal dust seals enhance durability.

The G315B WH also features hydraulic, 360-degree rotation, enabling the grapple to approach material from virtually any angle and also minimizing the need to move the carrier. The closed shells have a square design that allows maximum accessibility to material, and the smooth inner surface of the shells and their high clearance promote  optimal loading. The rotation system’s locking device provides safe transport.

Maintenance panels on the G315 WH provide easy access to main components, and weekly service intervals and easily accessible lubrication points help keep downtime to a minimum. Replaceable, abrasion-resistant cutting edges are standard.

G315B WH Specifications

Excavator class 15-22 tons  
Dimensions - Length 2200 mm  
Dimensions - Width 1100 mm  
Dimensions - Height 1455 mm  
Capacity 800 l  
Weight* 1450 kg  
Closing force 50 kN  
Pressure – Open/close (max.) 350 bar  
Flow – Open/close (max.) 90 l/min  
Pressure – Rotation (max.) 140 bar  
Flow rotation (max.) 40 l/min  

*Weight excludes mounting bracket

Image 1

Image 2

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com
General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo