Si ya tiene una cuenta existente de otra aplicación de Cat, puede usar la misma cuenta para iniciar sesión aquí
Una cuenta. Todo Cat.
Su cuenta de Caterpillar es la única cuenta que utiliza para iniciar sesión y seleccionar los servicios y las aplicaciones que ofrecemos. Compre piezas y máquinas en línea, gestione su flota, conéctese desde sus dispositivos móviles y mucho más.
Información de la cuenta
Configuración del sitio
Seguridad
For Release Worldwide: September 2019
Release Number: 650PR19
Cat® Down-the-Hole (DTH) Hammers and Bits are designed for the most severe blasthole drilling applications, yet they are cost effective for a wide range of drilling needs.
The new Cat DTH Hammer is 152 mm (6 in.) in diameter and is the first to be introduced in the new DTH line. Its valved design provides reliable operation, low air consumption, easier maintenance and cost effective rebuild. The piston design delivers long life and efficient energy transfer.
The new hammer is rated to run with compressed air systems driving working pressures up to 34.5 bar (500 psi). This additional back-head pressure, when combined with corresponding airflow demanded, generates more blows-per-minute to generate faster penetration rates in the hardest of materials.
Caterpillar also is introducing bits for DTH drilling. Several different configurations of 171-mm (6.75-in.) bits are now available in both standard and heavy-duty versions to allow matching the bit to the rock characteristics and job requirements. The bit selections include a variety of carbide shapes (spherical, ballistic) and face shapes (concave, flat, convex). Cat Bits are optimized for high wear resistance and improved rock chipping. The aggressive, long-lasting cutting structure in conjunction with the efficient Cat DTH Hammer delivers a superior rate of penetration.
Caterpillar’s advanced materials and heat treatment technology used in the DTH products yield longer life and result in lower overall drilling costs in demanding conditions. In head-to-head tests conducted in iron ore and quarry applications, Cat DTH Hammers and Bits demonstrated significantly lower total cost of drilling.
See the local Cat dealer for more information about Cat DTH Hammers and Bits.
# # #
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2019 Caterpillar. All Rights Reserved.
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |