Cat® 424 Backhoe Loader
Cat® 424 Backhoe Loader

A complete design transformation for the new Cat® 424 Backhoe Loader delivers more performance, fuel efficiency, options and comfort

 

For Release in India: July 2021
Release Number: 441PR21


Featuring a completely revamped, stylish and modern design, the new Cat® 424 Backhoe Loader retains the rugged reliability of the Cat 424B2 and gives customers more performance, fuel efficiency, options and comfort while lowering owning and operating costs. Its new India CEV Stage V engine meets current and future emissions standards for increased longevity in the market, while providing significantly more fuel efficiency than its predecessor and competitive models adhering to CEV Stage IV standards.

More performance while saving fuel

The new 3.6L Cat C3.6 engine powers the 424 Backhoe Loader and delivers 41.3% higher peak torque to improve machine performance. Its CEV Stage V compliant design improves fuel efficiency by up to 10% over the 424B2 model. New Eco Mode operation optimizes engine characteristics and pump displacement to increase fuel efficiency an additional 10% over standard mode, without limiting engine RPM using Caterpillar innovative eco technology.

The 424 introduces a new, stronger parallel lift loader arm design that delivers high breakout forces and improved material retention when lifting the loader bucket. The 424’s design delivers a 15% increase in lift force and 30% increase in tilt performance, while offering faster cycle times and smooth control. The machine’s higher operating weight results in superior rimpull and powerful loader performance. These improvements translate to a more effective machine for customers to get work done.

At the rear of the machine, the excavator style boom offers better accessibility over obstacles and improved loading efficiency in confined spaces. Providing strong stick force, the machine’s 60-40 split between boom and stick delivers better reach over trucks for ease of loading. Digging performance and material retention are improved by the 205-degrees of rotation offered by the hoe bucket.

The machine’s proven variable displacement piston pump now delivers a 14.8% higher rated capacity of 132 lpm hydraulic oil flow at 2200 rpm. Load-sensing, close-centered hydraulics provides oil flow to meet system demand for superior fuel efficiency. Robust components combine with low system wear to increase reliability and provide improved performance for an extended period.

More comfort

The new stylish cab integrates roll-over protective structure (ROPS) and falling-object protective structure (FOPS) to protect operators and give them a safer environment in which to work. Redesigned mountings at the cabin’s four corners lower vibration feedback to improve operator comfort further.

As an industry first, the Cat 424 is introducing windows integrated into the door’s design to improve cab ventilation while operating or roading the new 424. All cab windows open fully or partially to help with better ventilation when operating in dusty environments. The single-piece rear window combined with smaller cab pillars provide excellent all-around visibility. Improved door and window sealing lower noise levels inside the cab. To further improve workstation comfort, air conditioning with 14 ducts facing the operator is available.

The redesigned workstation is centered around a comfortable standard suspension seat and ergonomic controls layout for an improved operator environment and productivity throughout a shift. A new display center with soft key controls delivers fast and efficient setting of critical machine functions and offers clearer visibility of the fuel and coolant temperature gauges and tachometer. Aiding in machine troubleshooting, full text diagnostic descriptions and instruction pop-ups are visible to the operator on the display.

Now standard on the new 424, Product Link™ systems track and transmit crucial operating data via VisionLink® to help improve fleet management. Product Link notifies key company personnel of machine fault codes, service reminders, fuel levels, machine utilization, hours and location.

More Robust

Now offering a narrow frame design to allow it to fit in narrow lanes and trucks, the structures of the new 424 and the components they support are designed for high performance, giving the longevity customers have come to expect with this class of Cat backhoe loader. The loader arm and buckets feature a heavy-duty torque tube design that stands up to aggressive loads. Improved strength designed into the structures with increases in machine weight combine to deliver higher loader performance.

More Options

The new machine design offers the choice between two-wheel drive for optimum fuel efficiency and four-wheel drive for maximum performance on hilly or tough terrain. The new multipurpose loader bucket option improves functionality at the loader end for dozing, grading, spreading, material handling, carrying and loading. With this and the addition of a new 0.3 m3 backhoe bucket for increased material capacity, a broad range of bucket options are available for the 424 to suit any application. Offering primary and secondary braking for demolition applications, the B8S hammer with necessary lines is available, while the optional manual hoe coupler affords smooth and efficient interchange between the bucket, hammer or other backhoe work tools.

More information on the new 424 backhoe loader can be found by contacting the local Cat dealer or visiting: https://www.cat.com.  

 

424 Product Specifications

Model

Cat® 424, 2WD

Cat® 424, 4WD

Engine

Cat C3.6

Cat C3.6

Gross power, kW

55

55

Operating weight, kg

7980

8045

Loader lift capacity, kg

3586

3451

Loader lift force, kN

52.9

52.4

Loader tilt force, kN

52.7

59.1

Backhoe dig depth, mm

4138

4116

Backhoe loading height, mm

4015

3934

 

Dari

Cat 424 Backhoe Loader

Dari

Cat 424 Backhoe Loader

Dari

Cat 424 Backhoe Loader

Dari

Cat 424 Backhoe Loader

Dari

Cat 424 Backhoe Loader

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo