Cat® Mini Excavators
Cat® Mini Excavators

Caterpillar expands Tilt Rotate System (TRS) offering to work with Cat® Mini Excavators

 

For Worldwide Release: October 2022
Release Number: 696PR22

Caterpillar Work Tools Division announces new Tilt Rotate System (TRS) models for Cat® 302.7 through 310 Next Generation Mini Excavators. The new TRS4 and TRS8 S45 plus updated TRS6 models allow attached work tools to rotate 360 degrees and tilt 40 degrees side-to-side. This enables the machine to reach more work areas from a single position, while maneuvering tools over, under, and around obstructions when excavating, grading ditches, sorting recycle materials, or placing pipe. The new TRS models multiply the mini excavator’s versatility and are available in various configurations to match the application.

System design includes a top interface that connects the TRS to the carrier machine and a bottom interface that connects various work tools to the TRS. Top interface connections for the TRS4, TRS6 and TRS8 include a choice between an S Type hydraulic-coupler or pin on, while bottom interface options include the Pin Grabber or S type coupler.

All TRS models are standardized with an auxiliary TRSAux1 hydraulic function at the bottom. This allows for the installation of an integrated grapple module when the TRS model is attached to the carrier via the S type coupler system.  

The TRS6 and TRS8 feature a standard TRSAux2 auxiliary port at the bottom to connect a variety for different hydraulic tools. Sensors for these TRS models work in combination with Cat mini excavator software and a variety of different external reference suppliers for 2D and 3D work applications.

Design benefits
The compact design of the TRS4, TRS6 and TRS8 allows the mini excavator to maintain high digging forces. A reinforced TRS gearbox with a specially designed bearing ring distributes working forces to reduce stress on the TRS and the host machine. A no-maintenance lubrication system for the rotation system effectively distributes heat. The high-torque rotation system quickly positions work tools, and an integral self-locking mechanism enables digging at any angle required. Single/minimal grease points for TRS models delivers quick, efficient greasing of all joints requiring lubrication.

Integrated load-hold valves for the double-acting tilt cylinder maintains holding pressures and prevents cylinder movement under load. Cylinder design features hardened pistons and maintenance-free bearings, and its scratch-resistant, rust-proof surfaces require no maintenance.

An integrated, dealer-installed field control kit, which includes specially designed joysticks, suits all boom-and-stick combinations and provides intuitive control of the TRS and integral grapple. The TRS monitor informs the operator of the attachment’s position, and an engagement/disengagement sensor assures that work tools are secured via a safety locking mechanism with indicator. Activated by a joystick button, all TRS models offer a bucket-shake feature to facilitate even spreading of materials.

TRS application
TRS4 models are designed for efficient use by the Cat 302.7, 303, 303.5 and 304 Mini Excavators, while the TRS6 models are compatible with the Cat 305.5CR and 306 CR models. The TRS8 models are designed for use with the Cat 307.5, 308, 308.5, 309 and 310. 

 

 

TRS4 Product Specifications

 

608-4480

608-4483

608-4481

608-4484

608-4482

Top interface

S40*

Pin on
2.7 Ton

Pin on      3-4 Ton

Pin on
2.7 Ton

Pin on
3-4 Ton

Bottom interface

S40

S40

S40

Pin Grabber 2.7 Ton**

Pin Grabber 3-4 Ton**

Integrated Grapple

Optional

Optional

Optional

Not available

Not available

*S Type Coupler
**Pin Grabber Coupler

 

TRS6 Product Specifications

 

585-0421

585-0424

585-0425

Top interface

S40*

Pin on 5-6 Ton

Pin on 5-6 Ton

Bottom interface

S40

S40

Pin Grabber 5-6 Ton**

Integrated Grapple

Optional

Optional

Not available

*S Type Coupler
**Pin Grabber Coupler

 

TRS8 Product Specifications

 

617-0570

617-0571

617-0572

617-0573

617-0574

617-0566

617-0567

617-0568

Top interface

S50

Pin on 7-8-9 Ton

Pin on 10 Ton

Pin on 7-8-9 Ton

Pin on (10T)

S45

Pin on 7-8-9 Ton

Pin on (10T)

Bottom interface

S50

S50

S50

PG OT 8T**

PG QT 10T

S45

S45

S45

Integrated Grapple

Optional

Optional

Optional

Not available

Not available

Optional

Optional

Optional

*S Type Coupler
**Pin Grabber Coupler

 

 

Dari

Cat 306 Mini Excavator with TRS6

Lihat Gambar Ukuran Penuh
Dari

Cat 306 Mini Excavator with TRS6.

Lihat Gambar Ukuran Penuh
Dari

Cat 306 Mini Excavator with TRS6.

Lihat Gambar Ukuran Penuh
Dari

Cat TRS4 TiltRotate system

Lihat Gambar Ukuran Penuh
Dari

Cat TRS4 TiltRotate system

Lihat Gambar Ukuran Penuh

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2022 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo