For Release Worldwide: September 2012
Release Number: 313PR12
New R3000H Underground Mining Loader Delivers Increased Payload, Faster Speeds, Greater Breakout Force and Ventilation Reduction Package
The new Cat® R3000H underground mining loader, which replaces the R2900 XTRA, provides added value for hard rock mine operators with a significant increase in truck loading capacity, enhanced digging and breakout performance, faster speeds on grade, a strengthened front frame, and an available Ventilation Reduction Package that can lower both machine and mine operating costs. These design refinements enhance the R3000H productivity, reliability and durability, while maintaining its predecessor's premium features, including optimal operator safety and comfort, field-proven power train, and compact profile. In fact the R3000H is no larger than the R2900G XTRA and fits seamlessly in mines using such machines.
Design boosts production
The R3000H is the largest LHD (load-haul-dump) in the Cat line and is designed for a rated payload of 22 tons (20 tonnes) in both load-and-carry and truck loading applications. The new LHD has a 16-percent production advantage over the R2900 XTRA in truck loading applications. With its added capacity, the new loader provides an exact three-pass match with the new 66-ton (60-tonne) AD60 underground articulated truck.
Increased payload capacity results from larger, repositioned lift cylinders, which provide greater lifting force, and from a larger tilt cylinder that provides more aggressive digging and breakout characteristics. In addition, a redesigned torque tube (between the solid-steel lift arms) and new bucket stops (to reduce stress during bucket rack back) combine to add strength and durability to the front linkage.
In the R3000H drive train, the new lock-up clutch torque converter yields significant tramming speed increases on grade. This speed increase boosts productivity in uphill load-and-carry applications.
Ventilation Reduction Package
A chief concern in many hard-rock mines is reducing particulate-matter (PM) emissions from the diesel exhaust of mobile equipment. The PM level in the underground environment is carefully regulated, and keeping the mine adequately ventilated to control underground air quality can account for a significant part of mine operating costs.
To address this concern, Caterpillar has developed the Ventilation Reduction Package (VR Package), which uses select engine hardware and software modifications to minimize PM emissions. Using the Canadian (CANMET) underground ventilation standard, the R3000H has a 42 percent reduction in ventilation requirements compared to the R2900G XTRA. Not only is PM minimized, the VR Package on the R3000H also delivers a decrease in fuel consumption and an increase in dual stall rimpull for better machine performance.
Proven foundation
The solid design of the R2900 XTRA is reflected in the new R3000H components, including the Cat C15 ACERT™ engine; Cat 4F/4R planetary power shift transmission with electronic control and manual/automatic shift modes; heavy-duty final drives; four-wheel, oil-immersed, multi-disc brakes; high-flow hydraulics featuring Cat high-pressure XT™ hydraulic hose and O-ring face seals; optimized steel frames, designed with extensive use of finite-element analysis to ensure resistance to twisting forces; and application-specific, durable buckets.
R3000H Specifications
Gross weight, lb. (kg) |
166,614 (75 575) |
More Less |
Empty weight, lb. (kg) |
122,521 (55 575) |
More Less |
Rated payload, tons (mt) |
22 (20) |
More Less |
Gross power, hp (kW) |
409 (305) |
More Less |
Bucket capacity, yd³ (m³) |
10.9-15.2 (8.3-11.6) |
More Less |
Recommended drive width, in. (mm) |
177.2 (4500) |
More Less |
# # #
Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
Downloadable Images
Press Inquiries
Cat Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Christina Schave: Schave_Christina_M@cat.com
Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com
General Email: Cat_Trade_Press@cat.com
Reader Requests
www.cat.com/requestCatinfo