1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1

Renewable Liquid Fuels Cat® 3500 and C175 Series Generator Sets – Frequently Asked Questions 

Scope

This document covers Cat® diesel generator sets burning renewable liquid fuels with emphasis on Hydrotreated Vegetable Oil (HVO) and biodiesel. Reference is made to experience gained with 3500 and C175 Series engines operating at 1500 RPM (50 Hz) or 1800 RPM (60 Hz).

General HVO Questions

  • HVO stands for Hydrotreated Vegetable Oil.
  • HVO is a drop-in replacement for diesel fuel.
  • HVO is sometimes referred to as “renewable diesel.”
  • No, HVO and biodiesel are chemically different. HVO is more like diesel in chemistry than biodiesel because HVO is made up primarily of paraffinic hydrocarbon (HC) chains, while biodiesel contains fatty acid methyl esters (FAME).
  • Significant differences between HVO and biodiesel are highlighted in bold and italics in the following responses. Further guidance on biodiesel can be found in Cat publications SEBU6250/6251.
  • HVO is sourced from vegetable oils, fats or used cooking oils, and processed by hydrotreating which removes oxygen from the HC chain. This differs from biodiesel in that biodiesel is created through a transesterification process and results in an oxygenated FAME.
  • EN 15940 is the preferred standard for HVO.
  • ASTM D975? Yes.
  • EN 590? Everything except density.
  • While operating on HVO may not significantly reduce the amount of CO2 exiting the tailpipe, it can reduce lifecycle CO2 emissions. Lifecycle emissions are reduced because the source of the carbon is biogenic, meaning carbon emitted from burning the fuel today consists partly of carbon previously captured from the atmosphere by the fuel’s plant source. There are many variables that go into quantifying lifecycle CO2 reductions in HVO, but the carbon intensity of HVO is between 15%-78% when compared to fossil diesel, based on the GREET model used by the U.S. Department of Energy.
  • Compared to diesel fuel, HVO has a similar or longer shelf life (>12 months).
  • Biodiesel has a much shorter shelf life to either diesel or HVO and is not recommended for electric power (EP) standby applications.

Using HVO in Cat EP Generator Sets

  • Yes, HVO can be used in all Cat generator sets if it meets either EN15940 or ASTM D975 specifications.
  • The Cat publication “Renewable and Alternative Fuels For Use in Diesel Engines” (LEXE20433) provides guidelines on the use of fuels, such as HVO, that can help reduce a generator set operator’s carbon footprint.
  • Yes, performance testing of 3516 and C175-20 generator sets have been completed. Cat publications “3,000 ekW, 60Hz Generator Set: Diesel & HVO Test” (LEXE20432) and “4,000 kVA, 50 Hz Generator Set: Diesel & HVO Test” (LEXE21232) document the testing and results for the 3516 and C175-20, respectively.
  • Yes, the generator set can be used on 100% diesel, 100% HVO or any blend of diesel and HVO. However, the blended fuel must still meet either EN15940 or ASTM D975 specifications.
  • Biodiesel and HVO can be blended, however it is not recommended that standby generator sets use more than 5% biodiesel due to fuel oxidation stability. See Cat publication SEBU6250 for further guidance on using biodiesel blends.
  • Caterpillar expects that most 3500 Series generator sets in application will experience an approximate 2% power derate with HVO, but it could be as high as a 5% power derate depending on environmental and specific fuel properties. This reduction in power is due to HVO’s lower energy content than traditional diesel fuel. Specifics relative to the 3516, 3000 ekW rating can be found in Cat publication “3,000 ekW, 60Hz Generator Set: Diesel & HVO Test” (LEXE20432). The frequency droop of the 3500 Series generator set on application of a block load may increase by up to 2% when using 100% HVO. Other 3500 Series engines/ratings are expected to have the same directional performance impact when switching from diesel to HVO. Any performance changes will vary linearly with the HVO% in the fuel blend. Note that adjustments made to an engine in service to compensate for such a power loss may cause a user to violate regulatory requirements (for example, U.S. EPA’s anti-tampering provisions).
  • Caterpillar expects that most C175 Series operators will not see any power derate with HVO, and no negative impacts to transient response. Specifics relative to the C175-20, 4000 kVA rating can be found in Cat publication “4,000 kVA, 50 Hz Generator Set: Diesel & HVO Test” (LEXE21232). Other C175 Series engines/ratings are expected to have the same directional performance impact when switching from diesel to HVO.
  • Start time, as defined by the time taken from start of cranking until the generator set reaches rated speed, is not expected to be longer when using HVO than when using diesel.
  • No, any adjustment to the engine in service to compensate for such power loss may cause a user to violate regulatory requirements (for example, U.S. EPA's anti-tampering provisions).
  • NOx emissions are not expected to be significantly different from that achieved with diesel fuel above loads of 50%. Filter Smoke Number is expected to be measurably lower with HVO at loads above 30%.
  • For the specific case of the 3516 Mission Critical product, details can be found in Cat publication “3,000 ekW, 60Hz Generator Set: Diesel & HVO Test” (LEXE20432). Other 3500 Series engines/ratings are expected to have the same directional emissions change when switching from diesel to HVO. Key observations when considering 100% HVO on a 3500 Series generator set are as follows: 
    • NOx emissions are expected to be lower at load factors below 50% and equivalent to diesel above 50% load.
    • Steady state (Filter Smoke Number) is expected to be approximately 60% lower when the load factor is above 30%. Particulate matter (PM) emissions are expected to have a similar reduction.
  • For the specific case of C175-20, 50 Hz mission-critical product details can be found in Cat publication “4,000 kVA, 50 Hz Generator Set: Diesel & HVO Test” (LEXE21232). Other C175 Series engines/ratings are expected to have the same directional emissions change when switching from diesel to HVO. Key observations from the 100% HVO gen set test include:
    • NOx emissions were measured to be equivalent to diesel at loads above 35% and below 15% percent of rated power. There were small increases in NOx at loads between 15-35%. There was no significant difference in cycle NOx emissions when considering an ISO 1878 D2 cycle.
    • Steady state (Filter Smoke Number) has measured approximately 40% lower when the load is above 30% of rated. PM emissions are expected to have a similar reduction.
  • Yes, using HVO (per EN 15940) in any blend with diesel (up to 100%) should not generally adversely affect emissions levels or the aftertreatment equipment itself. Aftertreatment equipment includes diesel oxidation catalysts, SCR systems, particulate traps, EGR systems or any combination of these technologies.
  • No, HVO has similar cold weather properties to #2 diesel. Contact your supplier of HVO if you typically use a winter blend of diesel.
  • Special attention needs to be given to using traditional biodiesel in cold climates. The fuel thickens at cold temperature, which can plug filters, etc.
  • Operation on 100% HVO is expected to result in the same maintenance intervals as operating on 100% diesel.
  • Operation on 100% Biodiesel may require more frequent oil change intervals.
  • Yes, HVO can be stored in the regular diesel fuel tank.
  • Storage of Biodiesel needs careful consideration due to aging and water absorption concerns.
  • Volumetric fuel consumption will increase by approximately 5% with HVO due to the lower energy density. Tank sizing may need to be considered.
  • Refer to guidance by the fuel source.
  • Cat fuel filters can be used with HVO, and typically HVO can be treated the same as diesel regarding conditioning. HVO does shed water more easily than diesel, so you may need to empty your water separator more frequently depending on the fuel’s exposure to moisture.
  • Yes, HVO is compatible with seals, O-rings, hoses and metallic materials used in diesel engines. Cat fuel system elastomeric seals have gone through aging tests in HVO and are compatible with 100% HVO fuel and any blend of diesel and HVO.
  • No, standard diesel generator sets can utilize 100% HVO.
  • There are also no software updates or setting changes required for using HVO.
  • No, all Cat EP diesel generator sets are capable of running both HVO and diesel. Information on spec sheets refers to 100% diesel operation.

Renewable Biofuels

From biodiesel to hydrogenated vegetable oil (HVO), meet your sustainability goals using low-intensity carbon fuels with your Cat electric power equipment.

View Renewable Biofuels page
Renewable Biofuels
Renewable Biofuels

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
Electric Power products
Electric Power products

Cat Connect for Electric Power

Know how your operation is running from anywhere. Cat Connect gives you the information you need to make well-informed, timely decisions.

Learn More
cat connect
cat connect

Brochures and Testimonials

We have an Information Library of product literature, white papers, customer stories, and more. Find what you’re looking for.

View library
industry information
industry information

Generator Set Sizing Calculators

Caterpillar Electric Power now has two tools available for sizing gensets in any application. 

Size Now
specsizer
specsizer

Cat® Dealers Make the Difference

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Learn More
dealers
dealers

Electric Power Newsletter

Get the latest information on Cat products and industry topics focused on helping you get the most from your investment. 

Sign Up
ep newsletter
ep newsletter

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.  

Read More
ep news
ep news
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.