Caterpillar manufactures and designs enclosures specifically for your Cat® generator set, accommodating ambient conditions, space constraints, and noise considerations. From standard ISO containers to acoustic enclosures and oversized structures, our experienced Caterpillar engineers will work with you to design and tailor a packaging solution to match your exact specifications.
From the Arctic Circle to the Sahara, our generator sets and industrial and commercial generator enclosures provide reliable power even in the harshest environments. For locations where noise is an issue, we can design product to 65dBA @1m, as quiet as a luxury car.
| ISO Container Sizes | Engine Models | kVA Prime | kVA Standby | Fuel Tanks | Sound Levels |
20'x8'x8'6" |
C15/C18 |
455/500/550/600/635/770 | 500/550/605/660/715/780/850 | Please consult your dealer |
83 dB(A) @ 1 m |
| 20'x8'x9'6" | 3412 | 680/725/810 | 750/800/900 | 1000 L |
77 dB(A) @ 1 m |
20'x8'x9'6" |
C32 |
1000/1100 | 1100/1250 | 365 L |
85 dB(A) @ 1 m |
| C32 Power Density Energy Container 20'x8'x9'6" (shipping) 24'x8'x9'6" (installation) |
C32 | 1400/1500 | NA | 85 dB(A) @ 1 m | |
| 40'x8'x9'6" | C32 | 1400/1500 | 1600 L (option) |
TBC |
|
| 40'x8'x9'6" | 3512MUI, 3512B | 1150/1275/1360/1500 | 1250/1400/1500/1600 | 1600 L (option) | 82 dB(A) @ 1 m |
| 40'x8'x9'6" | 3512BHD | 1600/1700 | 1750/1875 | 1600 L (option) |
85 dB(A) @ 1 m |
| 40'x8'x9'6" | 3516MUI, 3516B, 3516BHD |
1825/2000/2275 | 2000/2250/2500 | NA | 82 dB(A) @ 1 m |
| 45'x8'x9'6" | 3516MUI, 3516B, 3516BHD |
1825/2000/2275 | 2000/2250/2500 | 1300 L (option) |
85 dB(A) @ 1 m |