CONTROL DUST

WITH AN EFFICIENT WAY TO WATER.

Fill in Alt Text for SEO
Fill in Alt Text for SEO

Manage Your Haul Roads with the Cat® Water Delivery System (WDS)

What’s important to you in a water delivery system? Safety, lowest possible cost, effective distribution of water? Are you in an arid environment where water is a precious resource? We have the solution to take on these challenges.

 

 
 

CONSERVES WATER

Cat® WDS uses up to 25-50% less water compared to conventional water systems.

 

 ­

SAVES FUEL

The efficient pump control reduces fuel consumption by an average of 14%.

 

 ­

Less Maintenance

Maintenance-free and self-cleaning water spray heads reduce truck downtime.

 

 ­

 

 

 

 

A More Efficient Way to Spray Water.

Whether your goal is dust control or haul road maintenance, the Cat Water Delivery System (WDS) is designed to put water to the ground in a controlled, intelligent way. One of the advantages of our system is our independence from engine speed. 

There are multiple advantages to this independence; fuel and water savings, spray pattern control, and an end to overwatering. 

cat water delivery system (WDS)
cat water delivery system (WDS)
Improves haul road safety

Our system reduces water volume as ground speed is reduced – preventing overwatering at haul road intersections, at the start of grades or when traffic is encountered. 

  • When the truck speed drops below 4.8 kph (3 mph), the system shuts off automatically to prevent overwatering. 
  • It has a spray head shutoff button for on-coming traffic and an automatic shutoff when the tank is empty. 
  • Seven different automated spray pattern pre-configurations, including intermittent spray patterns, allow the operator to concentrate on more important safety issues like traffic, personnel and road conditions. 

The system can be customized to meet your specific site needs and is available as an option from the factory on the 777, 785D, and 789D Off-Highway Truck Bare Chassis. For more information on this highly efficient water delivery system from Caterpillar, please contact your local Cat dealer.

 
 

 ­

 ­

 ­

Comparative Study Shows the Cat Water Delivery System Saves Water

Provides up to 3 times the distance on 1 tank

of

 

the Cat Water Delivery System Saves Fuel

of

 

 

of

 

 

 

 

of

 

 

 

 

Control Haul Road Dust

The Cat Water Delivery System (WDS) is available as an optional attachment and includes a hydraulic pump and motor, a water pump, spray heads, and controls in the cab. WDS provides variable water flow based on truck speed and determines appropriate flow to conserve water.

Download brochure
cat water delivery system (WDS)
cat water delivery system (WDS)

Customer Feature

Kinross chose the 777G equipped with the innovative Cat Water Delivery System (WDS) to maintain their haul roads and enhance their mining operation.

Learn More
cat water delivery system (WDS)
cat water delivery system (WDS)

THE CAT WATER DELIVERY SYSTEM (WDS)

This automated system, which is a fully-integrated Cat design, controls the amount of water and spray patterns to prevent the hazards common with overwatering. The Cat WDS improves safety and productivity while saving fuel, conserving water, and delivering on reliability and value.

view product information
cat water delivery system (WDS)
cat water delivery system (WDS)

Looking for a complete water solution?

A fully integrated truck, tank, and water delivery system – connected with scalable levels of technology – helps you solve overwatering and underwatering issues with a focus on sustainable operations. This turnkey solution with Cat branded tank offerings is sold and supported by the local Cat dealer you know and trust.

Check out the new 777 water truck
777 water truck
777 water truck

 

 

CONNECT WITH US

SIGN UP TO RECEIVE eNEWS FROM CATERPILLAR OEM SOLUTIONS

Learn More
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.