1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1

Cat® Power Modules

An integrated package made of rugged and durable components.

power module
power module

INTEGRATED POWER SOLUTIONS

Cat® power modules provide power to all industries, offering one supplier of an integrated package made of rugged and durable components designed specifically for your applications. Our powertrains allow the engine and transmission to communicate efficiently through controls resulting in smoother shifts and lower fuel consumption.

 

 

 
 

Cat® power modules are built and matched exclusively to a customer’s performance requirements. Optional cooling packages are also available. 

OFFERING SOLUTIONS FOR YOUR APPLICATION

From applications in locomotives, ski lifts, ag tractors, and conveyors to on-highway trucks, airport fire trucks, and dredgers and trenchers, a Cat power module is a highly customizable solution for your power needs.

powertrain
powertrain

 

 

Our power module packages include:

  • A proven Cat engine that delivers the performance and efficiency you expect from Caterpillar.
  • Powerful transmissions for shifting and ease of operation.
  • Durable axles that reduce sound, provide traction control, and withstand shock loading.
  • Compact, self-lubricating final drives available in single, double, and triple reduction configurations.
  • The largest selection of types and sizes of torque converters of any off-highway equipment supplier, matched to engine speed and horsepower.

 

 

PROVEN PERFORMANCE

World-class manufacturing capability and processes coupled with proven core engine and integral transmission designs assure reliability, quiet operation, and many hours of productive life.

 ­

Integrated Enhanced Electronics

2-wire Ethernet connection allows for simpler, faster installation and for remote service and software flash. Transmission ECM available for additional safety and advanced control features.

 ­

SUPPORT YOU CAN DEPEND ON

Superior dealer service network and world-class product support offered through a global Cat dealer network. Extended Service Coverage (ESC) and Customer Value Agreements (CVA) available.

 ­

 

 

 

 

Power Modules for Rail

For nearly 60 years, OEM Solutions has been providing Cat components for the industries we serve. And now we are offering an integrated power module which includes a Cat engine coupled with a Cat transmission for the rail industry. These ratings meet U.S. EPA Tier 4 Final, EU Stage V, and China Nonroad IV emission standards.

rail
rail
Cat C9.3B Engine & TR35-E44 Transmission

This package combines the Cat C9.3B diesel engine and Cat TR35-E44 transmission to deliver a 280 kW / 375 hp solution.

Download brochure
power module
power module

 

 

Transmissions for Agriculture

Leveraging decades of service to the agricultural market and other industries, Caterpillar offers integrated system solutions that match our customers' specific applications. With products and services of unsurpassed depth, breadth, and quality — we can help customers respond to market challenges and gain a competitive advantage. Along with transmissions, we offer engines, cabs, and other components to enhance OEM products.

agriculture
agriculture

TA19-X164 Transmission

The Cat TA19-X164 transmission has 16 forward speeds with 320 kw / 430 hp and rated torque of 1,075 lb-ft

transmission
transmission

 

 

   

Quarry & Mining Solutions

A mobile crusher is an important piece of support equipment at a quarry or mine site. And we offer components to compliment your design with the support to back you up. Our package includes a C13B engine, undercarriage, hydraulics, and additional components.

 

quarry and mining
quarry and mining
Cat C13B Engine

The Cat C13B diesel engine is offered in ratings ranging from 340-430 kW (456-577 hp) @ 1800-2100 rpm and meets EU Stage V, U.S. EPA Tier 4 Final, Japan 2014, Korea Tier 4 Final, and China Nonroad IV emission standards.

Learn More
C13B engine
C13B engine

 

 

CONNECT WITH US

SIGN UP TO RECEIVE eNEWS FROM CATERPILLAR OEM SOLUTIONS

Learn More
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.