1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1

Caterpillar Introduces Cat® XQ2280 Power Module, the Industry’s First Large-Scale, Single-Engine Mobile Power Module Certified to U.S. EPA Tier 4 Final Emission Standards

For Release: September 6, 2022

IRVING, TEXAS –  Caterpillar Inc. today announced the introduction of the Cat® XQ2280 power module, the industry’s first single-engine mobile power solution above 560 kW that complies with U.S. EPA Tier 4 Final emission standards.

Now available for 60-Hz applications from Cat dealers throughout North America, the Cat XQ2280 power module provides up to 2 MW of standby power or 1825 kW of prime power.  Its essential components are all packaged in a weather-resistant 48-foot container that streamlines transport and deployment while offering exceptional sound attenuation. 

The Cat XQ2280 is ideal for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, mining and quarry sites, and other large-scale applications.

“As the need grows for temporary power solutions that can support operations at an enterprise scale, the Cat XQ2280 offers superior prime and standby power performance in a complete, easy-to-operate package that meets North America’s most stringent emission standards.” said Tom Caldwell, global general manager for electric power rental solutions at Caterpillar.

Optimal Performance for Rental Customers

Powered by the field-proven Cat 3516C engine, the Cat XQ2280 power module offers numerous features making it ideal for rental applications. It is equipped with the EMCP 4.4 digital control panel, which provides all generator set controls and system indicators in a single, easy-to-access interface, as well as a programmable logic controller (PLC) functionality that improves reliability and flexibility for accommodating changes in processes or application requirements.

The Cat XQ2280 power module is highly mobile for simplified site logistics, featuring external fuel and diesel exhaust fuel (DEF) fill ports positioned on the same side of the module for convenient single-side access. A new externally mounted touch-screen human machine interface provides a safe and convenient way for monitoring operating status and performing common tasks without entering the unit, such as starting or stopping the machine.

It is equipped with Cat Connect technology to remotely track and manage the generator set and improve operational efficiency. The telematics send real-time information on fuel level, diesel exhaust fluid (DEF) level, battery voltage, and run status. Connected assets support peak operation with timely insights that help customers better control costs, improve performance and reduce risks.

The Cat XQ2280 power module is designed with a dual-wall, 1,050-gallon fuel tank that enables up to 10 hours of prime operation, and an optional cold-weather package is available for operation in extreme weather conditions. It can use up to 100% hydrotreated vegetable oil (HVO), a renewable fuel that can help customers reduce the impact of their operations on the environment.

Additionally, the Cat XQ2280 reduces sound levels to 81 dB(A) at 7 meters per SAEJ1074, when measured at 75% prime load and 75% fan speed.

Fully designed and tested by Caterpillar, the Cat XQ2280 uses proven technologies seamlessly integrated to enable simple, reliable operation. All Cat mobile generator sets are available through the worldwide Cat dealer network. Cat dealers work 24 hours a day, seven days a week to assist with emergency rental needs and provide a comprehensive range of maintenance and services.

For additional information about Caterpillar’s complete range of rental power solutions, visit www.cat.com/rentalpower or e-mail Electric_Power@cat.com.

of

Cat® XQ2280 power module

Product and Services News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

###

 

About Caterpillar

With 2021 sales and revenues of $51.0 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For nearly 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels.

© 2022 Caterpillar. All Rights Reserved. CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

Press Inquiries

Bob Chase
Gelia
Tel: +1 716-629-3230
bchase@gelia.com

Steve McDonagh
Caterpillar Inc.
steve.mcdonagh@cat.com

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.