If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America, Europe, Australia, New Zealand: April 2021
Release Number: 259PR21
A track loader is the one machine that can do it all – clear, load, dig, carry, fill and more – even in tough or slick ground conditions. The new Cat® 953 Track Loader combines unmatched versatility with up to 10 percent better fuel efficiency, more productivity, and cab and controllability improvements. The 953 meets U.S. EPA Tier 4 Final/EU Stage V emission standards. At 160 hp (119 kW) and an operating weight of 35,181 lbs. (15 958 kg), the new 953 crawler loader replaces the 953K.
Operation Made Easy
Sized for agility to work in tight spaces, the 953 is easy to operate from an updated cab with suspension seat and adjustable armrests/controls. An intuitive 10-inch (254 mm) touchscreen dash display is easy to use and features a standard High Definition rearview camera. Slope Indicate helps make operation easier by showing machine mainfall and cross slope right on the display.
Select joystick or V-lever and pedal steering for transmission controls and either joystick or 2-lever implement controls. The joystick option provides familiar controls for operators experienced with skid steers/compact track loaders. With either control scheme, operators can set implement response – fine, normal, coarse – to match operator preference or application. Repetitive lift, lower, rack, dump and float functions can be preset to make jobs like truck loading easier. Smoother implement and steering response, and improved steering performance provide more controllability.
More Productivity + Less Fuel = Greater Profit
The 953 is powered by a Cat C7.1 engine. Up to 10% fuel consumption reduction is achieved with the Auto Mode that will adapt the engine speed to the load. Eco Mode will use even lower speed for further reduction in fuel consumption in lighter duty applications. Power Mode will keep engine speed high for a feel of readily available power at all times.
An optional Performance Series bucket boosts productivity up to 20 percent. An optional Fusion™ Quick Coupler enables fast attachment changes. A variety of buckets, forks and other tools can be shared among track loaders, wheel loaders and other Fusion compatible machines.
Purpose-built Low Ground Pressure (LGP), Waste Handling, Ship Hold and partial Steel Mill machines are factory equipped with specialized undercarriage, guarding and other features designed to take on the toughest tasks.
Connect to Greater Efficiency
Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.
For more information about the 953, and the entire family of versatile Cat Track Loaders, visit the local Cat dealer or www.cat.com.
Engine |
Cat® C7.1 |
|
Emissions |
U.S. EPA Tier 4 Final/EU Stage V |
|
Net Power (1,800 rpm) |
119 kW |
160 hp |
Operating Weight - Standard |
15 958 kg |
35,181 lb |
Operating Weight - LGP |
17 261 kg |
38,055 lb |
Operating Weight - Waste Handler |
16 176 kg |
35,662 lb |
Bucket Capacity – General Purpose |
1.8 m3 |
2.4 yd3 |
Bucket Capacity – Performance Series |
2.1 m3 |
2.7 yd3 |
The net power advertised is the power available at the flywheel when the engine is equipped with fan running up to maximum speed, alternator, air cleaner and aftertreatment. Advertised power is tested per the specified standard in effect at the time of manufacture.
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2021 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|