Caterpillar relaunches signature Cat® 651 Wheel Tractor Scraper with improvements to productivity, cycle times and comfort

 

For Worldwide Release except China and Japan: December 2021
Release Number: 848PR21

 

The new single engine Cat® 651 Wheel Tractor Scraper (WTS) reenters the market with upgrades to the powertrain, controls, hydraulics and structure, designed to deliver superior levels of productivity and a high return on investment. Offering 33.6 m3 (44 yd3) heaped capacity and 46.4 tonnes (52 tons) rated load, the new WTS shares the same bowl design and many components as the 657, allowing companies with mixed fleets to stock fewer repair parts and lower owning costs.

The scraper’s new Advanced Productivity Electronic Control System (APECS) fully integrates the transmission and engine drivetrain to provide smooth and responsive shifts, allowing the 651 to move more material faster. Its electronic clutch pressure control features advance shift control logic for smoother speed and directional shifts, while part throttle shifting controls transmission shifts for smoother shifting between gears. Preventing loss of momentum during shifts, the shift torque management system carries higher torque through shift points.

Its single engine design features the Cat C18 engine powering the tractor with 469 kW (629 hp) and meets EU Stage V/U.S. EPA Tier 4 Final emission standards. The design gives the 651 the ability to work with a Cat D10 or D11 push dozer for ultra-fast load times, even when working in abrasive or rocky conditions. With its 8-speed transmission reaching a top speed of 56.1 km/h (34.8 mph), this WTS delivers fast cycle times to improve productivity across a range of applications from heavy civil construction to quarrying to mining.  

Operate in comfort

Boasting the same, larger cab as the 657, the 651 improves operator comfort and delivers easier ingress/egress. Relocation of the heating, ventilation and air conditioning (HVAC) system to below the cab plus steering column and pedal repositioning help to improve visibility. The new comfort seat rotates up to 30 degrees to the right for loading and offers an additional 51 mm (2 in) of fore/aft movement to reduce operating fatigue. The seat’s adjustable armrest aligns with the implement control level with T-handle design for more comfortable operation.  

The scraper’s new high-pressure steering system requires significantly less steering effort, reducing fatigue and improving productivity further into the work cycle. Improvements to the hydraulics include an electrohydraulic implement system for improved multifunction capability and a short throw for the T-handle implement control. Offering a smoother ride, Cat advanced ride management eliminates end-stroke events of the seat suspension cylinder.

Three camera locations for the optional Work Area Vision System (WAVS) show the cutting edge, right side and rear of the machine on a 178-mm (7-in) in-cab color display to improve visibility and jobsite safety. Available sequence assist reduces up to 14 individual operator commands per cycle with a single button for improved cycle consistency, less repetitive motions for the operator and reduced fatigue.

Production efficiency

Auto-stall, new for the 651, assists in warming up the transmission oil faster when working in colder ambient temperatures, so the machine is quickly ready for work. Configured with sequence assist, the new payload estimator option uses bowl lift cylinder pressure to accurately calculate machine payload to within +/- 5% of actual scaled weight, optimizing payload and jobsite efficiency. Using the bowl lift cylinder, the reliable payload estimator system requires no recalibration or operator interface.

The scraper’s new ground speed control allows the operator to set the desired top speed, and the machine will find the gear that works best for the engine and transmission to lower engine load factor and fuel burn compared to top gear selection. When operating on a decline, the 651 detects a machine overspeed situation and automatically engages the compression brakes with no operator input. Hydraulic wet disc brakes replace air actuated brakes from the previous model to improve performance and serviceability.

Standard Product Link™ on the 651 collects critical machine operating data, including payload, that can be viewed online, connecting the office with the jobsite. VisionLink® offers access to this information anytime, anywhere to help companies make informed decisions to boost productivity, lower costs, simplify maintenance and improve safety.

More information about the new Cat 651 Wheel Tractor Scraper can be found by contacting the local Cat dealer or visiting: https://www.cat.com

 

Cat® 651 Specifications

Engine (tractor)

Cat® C18

Net power, kW (hp)

436 (585)

Heaped capacity, m3 (yd3)

33.6 (44)

Rated load, kg (lb)

47 200 (104,000)

Weight loaded, kg (lb)

112 945 (249,000)

Top speed loaded, km/h (mph)

56.1 (34.8)


Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.
 
 
1 of 2

651 Wheel Tractor Scraper

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 


Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo