New Cat® 120 GC Motor Grader
New Cat® 120 GC Motor Grader

New Cat® 120 GC Motor Grader combines reliable performance with simple, low cost-per-hour operation

 

For Worldwide Release: November 2021
Release Number: 739PR21

Complementing the Cat® motor grader offering, the new Cat 120 GC Motor Grader offers the right balance of high-performance features with reduced fuel consumption, low maintenance costs and easy-to-operate controls. Excelling in low- to medium-duty applications, the new 120 GC delivers reliable, low-cost operation in a range of applications that include government and municipal work, county road maintenance, and finish grading.

Its powershift transmission and balanced machine design ensure appropriate drawbar power to the ground with the fuel-efficient Cat C4.4 engine. Adapting engine power and torque to application demands, the 120 GC features electronic throttle control to improve grading productivity. With precisely matched engine power ranges for the standard rear-wheel drive and optional all-wheel drive, standard Eco mode operation increases fuel economy up to five percent, lowering owning costs. The hydraulic cooling fan, with optional reversing fan for high debris applications, only runs when necessary to further reduce fuel consumption.

With its familiar steering wheel and lever layout consistent with the 120, 140 and 160K models, the efficient hydraulic system provides more precise and predictable control for a consistent grade. Its transmission with torque converter eliminates the need for an inching pedal, so only throttle and brake pedals are required to simplify operation. The drive system’s no-spin differential automatically unlocks in the turn to eliminate required input from the operator. The parking brake automatically engages when the machine is in neutral and the service brake is disengaged.  

Built with long-life machine structures for reliable operation, the 120 GC’s standard drawbar circle moldboard increases durability with hardened circle teeth and replaceable wear inserts protecting main component structures. This design stays factory tight to provide long-term precision grading, while the circle drive slip clutch option protects the drawbar, circle and moldboard from potential damage if the machine strikes an immovable object. Easy to maintain, the available Circle Saver option reduces daily greasing requirements and repairs to the circle and pinion. The grader’s new front axle design maximizes bearing life to minimize maintenance.

A narrow machine width of 2.4 m (7.9 ft) plus cab choice of standard or low-profile to reduce overall transport height to 3.12 m (10.25 ft) improves machine transportability. For operating comfort, the cab offers an option between mechanical or air suspension seat, while the control console and steering wheel easily adjusts to the operator’s preference. Pressurized to prevent debris entry, the cab’s optional HVAC system circulates fresh air to keep the windows from fogging

A range of options are available to increase machine flexibility and meet specific customer requirements. The optional Digital Blade Slope Meter shows the operator the grade without relying on manual grade checkers. Available all-wheel drive increases traction and efficiency, while the increased engine power that comes with the option improves performance on slopes and with poor underfoot conditions. The 120 GC offers 3.0 m, 3.7 m, and 4.3-m (10 ft, 12 ft, and 14-ft) moldboard options to meet a range of road coverage requirements, and a newly redesigned mid-mount scarifier improves visibility to the attachment while decreasing overall machine length. Improving machine performance, the 120 GC features a common front bolster for a choice of front lift group, counterweight, or front blade option, which aids in spreading more material faster. The rear of the machine accommodates a ripper or tow hitch option.

More information about the new Cat 120 GC Motor Grader can be found by contacting the local Cat dealer or visiting: https://www.cat.com.

 

 

Cat® 120 GC Product Specifications

Engine

Cat® C4.4

Net power, Tier 4 Final/Stage V, kW (hp)

128 (171)

Net power, Tier 3 equivalent, kW (hp)  

128 (171)

Weight Tier 4 Final/Stage V, kg (lb)

16 100 (35,494)

Weight Tier 3/Stage IIIA equivalent, kg (lb)

14254 (31,424)

Moldboard width, m (ft)

3.7 (12)

Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.

 

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

of

Cat 120 GC Motor Grader

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.