D4 Dozer
D4 Dozer

New Cat® D4 Dozer offers better visibility, more productivity-boosting technology choices, lower operating costs

 

For Release in North America, Europe, Australia, New Zealand: July 2021
Release Number: 313PR21

 

The Cat® D4 (formerly D6K2) Dozer has long been a favorite because of its power, precision and optimized balance for smooth grading performance. The latest D4 takes the value up a level with improved sight lines, reduced operating costs and the broadest choice of easy-to-use technology features to help get the most from the bulldozer. The D4 weighs in at 29,259 lbs. (13,272 kg), with a net power of 130 hp (97 kW). D4 LGP has an operating weight of 30,882 lbs. (14,008 kg).     

Get A Better View

A lower sloping hood line provides up to 30 percent better visibility to the area in front of the blade. The shorter sight lines mean the visual distance between the blade and the material pile is shortened by about 40 percent, so less time is spent backing up to get a full view of the material and the job gets done faster.

In the cab, operators will find a more comfortable seat with improved suspension and multiple adjustments for personalized comfort. An easy-to-use 10-in (254-mm) touchscreen main display, now common across much of the Cat dozer lineup, puts machine settings and features in easy view. A standard High Definition rearview camera shows prominently in the main display.

Unprecedented Technology Choices

The D4 leads the industry with a variety of technology offerings that are easy to use and help get the most from an equipment investment.

The D4 includes several standard technology features aimed at helping operators work more efficiently, regardless of experience level. The cab also offers optimal interior mounting locations that make it simple to install the grade control system of choice.

  • Slope Indicate shows machine mainfall and cross-slope on the main display for easy reference.
  • Stable Blade works seamlessly with operator blade inputs for smoother surfaces.
  • Traction Control automatically reduces track slip to save time, fuel and track wear.1
  • An optional technology package includes the standard technology features, plus:
  • Cat Grade with Slope Assist™ provides basic blade positioning assistance without added hardware or a GPS signal. Updated main display makes the system intuitive and easy to use.
  • Factory Attachment Ready Option (ARO) provides optimal mounting locations, brackets, and hardware and simplifies installation of any brand of grade control system.

Customers can also add factory integrated Cat Grade with 3D. The system uses a GPS signal to automatically adjust blade movements – both lift and tilt – as the operator follows the design plan. Antennas and receivers are housed in a low-profile roof-mounted spoiler. An intuitive 10-in (254-mm) Grade operator interface works like a smart phone, making it easy for operators to pick up quickly. Android OS platform allows installation of custom apps for more versatility. AutoCarry™ is also packaged with Grade with 3D, automating blade lift to help get more consistent blade loads with each pass and reduce track slip. Works seamlessly with Grade with 3D and Slope Assist.

With the capability of installing 3D grade systems from Trimble, Topcon and Leica, the D4 can easily integrate into jobsites with existing grading technology infrastructures. All Cat Grade systems are compatible with Trimble, Topcon and Leica radios and base stations.

Lower Operating Costs

Longer service intervals contribute to up to 7 percent lower maintenance costs. Engine oil/engine oil filter service interval has been extended to 1,000 hours*. Service intervals have also been extended on the air cleaner and Diesel Exhaust Fluid (DEF) pump filter. LED lights offer up to six times the life of halogen to save on parts cost.

Connect to Greater Efficiency

Cat Link telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.

  • Product Link™ collects data automatically and accurately from equipment assets – any type and any brand – which can be viewed online through web and mobile applications.
  • Access information anytime, anywhere with VisionLink®. Cat dealers can help configure a customized subscription, available with cellular or satellite reporting or both.
  • The Cat App helps manage assets – at any time – right from a smartphone.
  • Remote Troubleshoot saves time and money by allowing a Cat dealer to perform diagnostic testing remotely. Remote Flash updates on-board software without a technician being present, at a convenient time, potentially reducing update time by as much as 50 percent.
  • Application Profile and Operator ID helps save time by saving preferred machine settings.
  • Machine Security – Passcode provides an optional additional level of security by requiring an operator to enter an ID before the machine will start.

 

Equipped for the Job

The D4 is available in Standard or Low Ground Pressure (LGP) configurations. A Variable Pitch Angle Tilt (VPAT) blade is standard, with an option for a foldable VPAT blade to reduce transport width. 

The D4 can also be ordered with specialized guarding to take on the challenges of Forestry/Land Clearing. In addition to machine protection against impacts and airborne debris, these specialty dozers can be ordered with an impact-resistant cab featuring polycarbonate windows.  

For more information or to take a Virtual Product Tour visit www.cat.com or contact the local Cat dealer. 

Note: All comparisons to previous model D4/D6K2
*First change at 500 hours. Scheduled Oil Sampling (S·O·Ssm) required. Please refer to Operation and Maintenance Manual (OMM) for details.
1 Feature not operational indoors or in areas where a GPS signal is not available.
2 Can be enabled by dealer technician.

 

D4 Product Specifications

Engine

Cat® C4.4

Power Train

Hydrostatic

Emissions

U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Tier 4 Final

Build Number

16A

Net Power (2,100 rpm)

ISO 9249/SAE J1349

97 kW

130 hp

ISO 9249/SAE J1349 (DIN)

132 mhp 

 

Operating Weight

D4

13 272 kg

29,259 lbs.

D4 LGP

14 008 kg

30,882 lbs.

 

Blade Capacity

VPAT

3.26 m3

4.26 yd3

LGP VPAT

3.81 m3

4.98 yd3

Note: foldable blades have the same capacity as standard VPAT blades.

       

•Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 2100 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.

 

of

The new Cat D4 features a lower sloping hood line that provides up to 30 percent better visibility to the area in front of the blade.

of

The new Cat D4 features a lower sloping hood line that provides up to 30 percent better visibility to the area in front of the blade.

of

Visual distance between the blade and the material pile is shortened by about 40 percent on the new Cat D4, so less time is spent backing up to get a full view of the pile and the job gets done faster.

of

The Cat D4 is offered as a standard configuration or Low Ground Pressure (LGP). Both feature a Variable Pitch Angle Tilt (VPAT) Blade. A foldable VPAT blade is available for narrower transport width.

of

The Cat D4 is offered as a standard configuration or Low Ground Pressure (LGP). Both feature a Variable Pitch Angle Tilt (VPAT) Blade. A foldable VPAT blade is available for narrower transport width.

of

The broadest choice of technology offerings includes 2D and 3D blade control, operator assist features like Stable Blade. The Attachment Ready Option (ARO) package simplifies installation of any brand of grade control system.

of

The Cat D4 can be ordered with specialized guarding and an impact-resistant cab to take on the challenges of Forestry/Land Clearing.

of

The new Cat D4 is easier on operators with a more comfortable seat, easy-to-use 10-in (254-mm) touchscreen main display, and standard High Definition rearview camera.

of

Longer service intervals on the new Cat D4 help save money, like engine oil/engine oil filter changes increased to 1,000 hours. (Please see OMM for details and Scheduled Oil Sampling (S·O·Ssm) requirements.)

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.