New Cat® excavator offers more power for bigger jobs
New Cat® excavator offers more power for bigger jobs

New Cat® excavator offers more power for bigger jobs

For Release in North America, Europe, Australia, New Zealand, Japan, South Korea: November 2022
Release Number: 351PR22


The new Cat® 352 Hydraulic Excavator combines more power and a heavier counterweight to work with larger tools. The result is greater production for more profit potential.

“Built for big jobs, the 352 delivers unmatched performance in its size class,” said Brian Abbott, Caterpillar global product manager for large hydraulic excavators. “It can be equipped with high-capacity buckets to dig and load tons of material in fewer passes or large hammers to work in demanding quarry applications.”

The 352 Excavator offers a choice of fixed or variable gauge undercarriage. The variable gauge undercarriage retracts to a 2390-mm (7-ft, 10-in) width, making it much easier to transport. When expanded, it is 150 mm (6 in) wider than the fixed gauge undercarriage for greater stability.  

Different cab trim level options are available. The Deluxe cab option comes with a heated air-suspension seat. The Premium cab option comes with a heated and ventilated air-suspension seat. Both have a tilt-up left-hand console for easier access in and out of the machine. Optional Cat Stick Steer makes for easy excavator maneuvering through one-hand operation and includes cruise control for even easier traveling.

The 352 features keyless pushbutton start with an available Bluetooth® key fob. Engine ignition can also be accomplished through an Operator ID passcode. The unique Operator ID can quickly save and restore joystick button, response, and pattern preferences for individual operators. The high-resolution touchscreen monitor offers quick navigation through machine controls and provides easy access to the digital operator’s manual.

Smart technology

Standard Cat Grade technology boosts excavator productivity up to 45 percent. Cat 2D Grade indicates depth and slope on the in-cab monitor with auditory alerts, while standard Cat Grade Assist allows the excavator to stay on grade with single-lever digging. Upgrading to Cat Grade with Advanced 2D or Grade with 3D offers the ability to create and edit designs and efficiently complete more complex grading applications. All Cat Grade systems are compatible with radios and base stations from top third-party technology suppliers.

Operators can store up to four depth and slope offsets to quickly cut to grade without a grade checker. Providing real-time weight estimates without swinging the boom, Cat Payload on-board weighing helps achieve precise payload targets to improve operating efficiency. It can be combined with VisionLink® to remotely manage production targets. Cat Swing Assist automatically stops excavator swing at operator-defined setpoints in truck loading and trenching applications, increasing safety and conserving fuel. Auto hammer stop warns operators after 15 seconds of continuous firing and then shuts off the hammer after 30 seconds to prevent unnecessary wear and tear.

The 330-kW (443-hp) engine and electrohydraulic system efficiently power through difficult materials. Auto dig boost increases bucket penetration by 8% when encountering resistance in the cut, and auto heavy lift increases lift capacity by 8%, which comes in handy when picking up heavy loads like sandboxes and pipe. Auxiliary hydraulic options allow the use of a wide range of Cat attachments for greater versatility.

Three engine modes match excavator power to the demands of the job. Smart mode automatically matches engine and hydraulic power to digging conditions to lower fuel consumption. Power mode delivers maximum power to meet the most demanding tasks. Eco mode reduces engine speed to a constant 1500 rpm to minimize fuel consumption.

Reliable performance, easy maintenance

The 352 offers reliable performance in virtually any environment. Remote troubleshoot and remote flash let dealers connect with the machine before traveling to a jobsite to diagnose fault codes and update operating software. Product Link automatically collects vital machine operating information like location, hours, fuel usage, idle time, maintenance alerts, diagnostic codes, and machine health and shares it through web and mobile applications.

The excavator offers high ambient temperature capability of 52˚ C (125˚ F), cold-start capability at -18˚ C (0˚ F) and can work at up to 4500 m (14,764 ft) above sea level. Prolonging the life of machine components, auto hydraulic warmup gets the machine to work faster in cold temperatures.

The air intake filter with pre-cleaner features high dust capacity, and a high-efficiency hydraulic fan cools the engine on demand to reduce fuel consumption. Long-life fuel, oil, and air filters combine with synchronized 1,000-hour oil and fuel filter service intervals to reduce downtime. The extended intervals eliminate labor cost for nine oil and fuel filter changes and parts cost for 27 oil and fuel filters over 10,000 machine operating hours compared to many competitive models in its class.

More information about the new Cat 352 Hydraulic Excavator can be found by contacting the local Cat dealer or visiting: https://www.cat.com.

 

352 Product Specifications

 

Engine

Cat® C13B

Net power – ISO 9249, kW (hp)

330 (443)

Operating weight*, kg (lb)

50 500 (111,300)

Operating weight**, kg (lb)

51 500 (113,500)

Max. digging depth*, mm (ft/in)

8210 (26’ 11”)

Max. digging depth**, mm (ft/in)

7080 (23’ 3”)

Max. reach at ground line*, mm (ft/in)

12 150 (39’ 10”)

Max. reach at ground line**, mm (ft/in)

11 310 (37’ 1”)

Max loading height*, mm (ft/in)

7420 (24’ 4”)

Max loading height**, mm (ft/in)

7380 (22’ 3”)

Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator
* Fixed gauge undercarriage, reach boom, R3.9TB (12’ 10”) reach stick, 3.30-m3 (4.32-yd3) GDC bucket, 900-mm (35-in) triple grouser shoes, and 9.8-mt (21,605-lb) counterweight
** Variable gauge undercarriage, reach boom, R2.9TB (9’ 6”) reach stick, 2.50-m3 (3.27 -yd3) SD bucket, 600-mm (24-in) triple grouser shoes, and 9.8-mt (21,605-lb) counterweight

 

 

of

Cat 352 Excavator

View Full Size Image
of

Cat 352 Excavator

View Full Size Image
of

Cat 352 Excavator

View Full Size Image

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

###

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2022 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.