335 Excavator
335 Excavator

New Compact Radius Cat® 335 Next Gen Excavator Boosts Jobsite Productivity and Efficiency

 

For Release in North America, Europe, Japan, South Korea, Australia, New Zealand: December 2020
Release Number: 736PR20

New Design increases fuel efficiency and lowers maintenance costs up to 20 percent and improves performance up to 45 percent

With its compact radius design, the Cat® 335 Next Gen Hydraulic Excavator brings premium performance and the highest level of standard factory technology to the 35-ton excavator class. The new 335 delivers the tightest tail swing radius in the industry for enhanced maneuverability, making it ideal for working on space-restricted jobsites, such as road projects with lane closures, and excavating next to buildings.

Field-proven worldwide for reliable operation, the Cat C7.1 engine powering the 335 meets the most stringent emissions standards with a no-maintenance aftertreatment system. Three selectable operating modes – Power, Smart and Eco – with one-touch low idle help to reduce fuel consumption by up to 10%. The standard engine configuration offers high ambient temperature operating capacity of 126 degrees Fahrenheit (52 degrees Celsius), cold start capability of 0 degrees F (-18 degrees C) and 15,090-ft (4600-m) altitude capability.

High-performance digging and lifting

The new 335 features increased stick and bucket cylinder sizes to provide 15% greater digging forces to power through hard ground and asphalt. Hydraulic power is increased by 20% to boost productivity. Yet fuel consumption remains similar to the previous model.

Selecting the engine Smart mode saves even more fuel by automatically matching the engine speed and hydraulic power demand, based on how hard the operator is digging. The use of Smart mode typically reduces fuel consumption by 10% with no impact on productivity.

The 335 also features optimized weight and dimensions to meet the most common transportation limits. For example, the track gauge is wider to improve side stability, yet total machine weight is under 80,000 lb. (36 200 kg), with or without a blade.

Auxiliary hydraulic options for a wide range of Cat attachments increase versatility. Material penetration and improved cycle times are achieved through Advansys™ bucket tips, which are quickly changed without a hammer or special tool to improve safety and uptime. A new, wider blade is available to cover the width of wide track shoes.

Significant performance upgrade

Integrated, simple-to-use Cat technologies on the new 335 Next Gen excavator assist operator performance, no matter the experience level, to increase machine efficiency by up to 45% compared to manual operation. Cat Payload technology offers on-the-go weighing of material to help prevent overloading or underloading to maximize efficiency. By calculating the load being lifted and comparing it to the rated load for the excavator, Lift Assist lets operators know when the machine is within a safe working range or action is necessary to avoid tipping.

Operators cut and fill to exact specifications without overcutting when using the standard Cat Grade with 2D, allowing the machine to reach grade faster. The system stores up to four most used target depth and slope offsets to save time at the jobsite. Automated boom, stick and bucket movements provided by Cat Grade with Assist deliver more accurate cuts with less operator effort. Available upgrades to Cat Grade with Advanced 2D or Cat Grade with 3D further increase productivity and expand grading capabilities.

Cat Link telematics gathers data generated by the new 335 to assist fleet management. Product Link™ automatically collects machine operating data, regardless of type or brand, which can be accessed anytime, anywhere through VisionLink. The information helps managers make fact-based decisions to boost jobsite productivity, lower costs, simplify maintenance, and improve safety and security. Fleet location, hours, critical maintenance alerts and other machine operating information can also be accessed through the Cat App.

Increased maintenance efficiency

The use of Cat Remote Services allows companies to troubleshoot and update machine software to improve efficiency. Remote Troubleshoot allows Cat dealers to perform diagnostic testing remotely and pinpoint potential issues, while the 335 keeps working. Reducing update time by as much as 50%, Remote Flash allows for on-board software to be updated at a time when its convenient to the work schedule and without a technician being present.

Extended, more synchronized maintenance allows the new 335 to get more work done, while saving up to 20% on maintenance costs compared to the 335F. All fuel filters feature 1000-hour change intervals, as does the air intake filter with precleaners. Improved hydraulic filter performance combined with anti-drain valves to keep the oil clean during filter replacement result in a 3,000-hour filter replacement interval, a 50% increase.

Superior comfort and safety

The Cat 335 Next Gen excavator gives customers a choice between reengineered Deluxe and Premium cab designs featuring vibration-reducing viscous mounts, adjustable operator seats and automatic climate control to increase operator comfort. Ergonomically positioned to reduce fatigue, customizable joysticks allow pattern and response settings to be saved to operator preference. The tilt-up console eases operator entry and exit.

Operators have excellent visibility into the trench to either side and to the rear of the excavator thanks to a flat engine hood design, smaller cab pillars and large panoramic windows. Standard rearview and right-view cameras further enhance visibility and safety and can be upgraded to offer 360-degree visibility.

All daily service points are accessed from ground level to increase efficiency and improve safety. The new service platform toward the front of the machine features anti-skid punch plate to prevent slipping and provides easy and safe access to the upper service platform.

For more information on the new Cat 335 Next Gen excavator, visit your local Cat dealer or www.cat.com. 

 

335 Product Specifications

Engine

Cat C7.1

Gross power, hp (kW)

273 (204)

Operating weight, lb (kg)
[33 in (850 mm) Triple Grouser Shoes and
16 980 (7.7 mt) counterweight]

79 900 (36 200)

Max. digging depth, ft/in (mm)
[20’ 2” (6.15 m) boom; 10’6” (3.2 m) stick]

22’ 11” (6 990)

Max. reach at ground level ft/in (mm)
[20’ 2” (6.15 m) boom; 10’6” (3.2 m) stick]

34’ 11” (10 640)

Max. loading height ft/in (mm)
[20’ 2” (6.15 m) boom; 10’6” (3.2 m) stick]

26’ 1” (7 960)

 

of

Cat 335 Excavator

of

Cat 335 Excavator

of

Cat 349 HEX

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

         

 

                                                   # # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2020 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.