1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1

New High-Performance Circle for Cat® 24 and 24M Motor Graders increases performance, lowers total cost of ownership and improves drawbar durability

 

For Worldwide Release: March 2023
Release Number: 54PR23

Caterpillar’s new High-Performance Circle (HPC) for Cat® 24 and 24M Motor Graders improves machine performance, efficiency and uptime availability when maintaining haul roads at large mines. When paired with Cat exclusive extended life blade rail wear strips, the HPC reduces total cost of ownership for the drawbar circle moldboard and downtime by up to 80%.

Providing a 16,000-hour service life, the new HPC eliminates hours of monthly planned maintenance for frequent inspection, wear strip replacement and circle shoe adjustments associated with conventional circles. Industry-leading machining capabilities designed to tight tolerances, help ensure the drawbar, drives and circle perfectly align and require no adjustments for the life of the grader.

Cat proprietary heavy duty planetary gearboxes with integrated forged pinion shaft and gear replace the work drive gearbox and pinion gear system. The gearboxes have sealed-for-life slip clutches that eliminate adjustments and isolate the clutches from the rest of the drive to increase reliability. Significantly reducing maintenance time, the slip clutch assemblies can be changed out in less than an hour and come adjusted from the factory. The brass circle wear strips and shim system is replaced with a sealed roller bearing.

The new fully sealed roller bearing delivers smooth and effortless blade rotation. Fully integrated with standard machine auto lube, the design eliminates daily greasing and can require no maintenance, adjustment or replacement for 16,000 hours, depending on the application.

A new pinion gear shape with increased shaft diameter for improved durability allows drives to be removed vertically without drive adjustments. Dowel locators precisely position motors for easier servicing, optimal tooth contact and longer pinion life. Its new design improves component reliability to reduce downtime and maintenance costs.

Beyond lowering total cost of ownership, less required circle maintenance reduces component handling to properly maintain the machine, which improves safety for service technicians. At 16,000 hours, if the circle teeth have reached their wear limit, they can be rotated 180 degrees to double the component’s service life. The new HPC maintains the same machine connection interface, so it is retrofittable to all Cat 24 and 24M Motor Graders.

Eliminating a pass with the Cat 24

Increased power and more robust structures for the new Cat 24 make it an ideal pairing for Caterpillar’s longer 8.5-m (28-ft) moldboard option. The grader’s new Cat C27 engine, up to 37% increase in torque and new HPC are well equipped to accommodate the blade’s increased weight and width without slowing or bogging down the machine.

At 16% longer than the standard 7.3-m (24-ft) blade, it helps improve safety at larger mines by reducing the amount of time spent in the middle lane to clear the windrow. When used for a wider pass, it brings haul roads back to spec in fewer passes, eliminating one pass when supporting ultra-class trucks. Longer moldboard reach places the windrow farther away from the rear tandems to increase traction. It also allows the operator to use a more aggressive blade angle to reduce machine load, increase speed on passes and help improve material handling.

The 8.5-m (28-ft) moldboard option is retrofittable to existing fleet Cat 24 Motor Graders. It can be connected to the machine with Cat extended life blade rail wear strips, available for both standard and high-performance circles, to achieve up to three times longer service life than standard rail wear strips.

A video overview of the new HPC for Cat 24 and 24M Motor Graders can be found at: New HPC introduction video.

More information on the Cat HPC and 8.5-m (28-ft) moldboard options can be found by contacting a Cat dealer or visiting: https://www.cat.com/lmg

 

 

Download the press release and images 

Download Now

 

 

of

Cat 24 Motor Grader Drawbar Release

View Full Size Image
of

Cat 24 Motor Grader

View Full Size Image
of

Cat 24 and 24M Motor Graders equipped with the High-Performance Circle option can benefit from increased performance, lower maintenance costs and a significant reduction in unplanned downtime. To find out more about Cat’s large mining motor graders, visit https://www.cat.com/lmg

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2023 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.