Cat® D10 dozer
Cat® D10 dozer

Previewed at MINExpo, the new Cat® D10 dozer offers more productivity with less fuel consumption and maintenance

 

For Release Worldwide: September 2021
Release Number: 746PR21

The Cat® D10 series dozers have a well-earned reputation for delivering the right balance of power, comfort, durability and versatility. Previewed at MINExpo 2021, the new Cat D10 dozer continues this tradition and is designed to do more with less. Improvements to the drivetrain, hydraulic and cooling systems reduce fuel consumption by up to 4% while increasing productivity by up to 3%.  Greater component durability, service improvements and technology integration deliver a reduction in overall owning costs.

The dozer’s optimized drivetrain features an updated Cat C27 engine paired with a new stator clutch torque divider. Extended oil changes and integrated fuel lines increase the time between service intervals and enhancing reliability of the C27 engine. Different aftertreatment solutions are available to meet the needs of the global market, including configurations to meet U.S. EPA Tier 4 Final/EU Stage V regulations as well as emissions equivalent to U.S. EPA Tier 2.

Boosting productivity in downhill dozing applications, the new D10 comes standard with high-horsepower reverse, which offers up to 20% more power in reverse gears. Load-sensing hydraulics provide oil flow only on command, reducing parasitic draw to increase available power to the ground. Paired with a single-plane cooling system, these improvements increase operating efficiencies by up to 6%.

Boasting an updated electronic architecture, the new D10 features a new operator cabin, infused with proven technologies. Operator efficiency and comfort are improved with a new 254-mm (10-in) touch screen display offering intuitive machine operation, upgraded seat offerings, available 360-degree vision and improved visibility. Future-ready, the electronic infrastructure provides seamless integration of proven Cat technologies like MineStar™ Command for dozing, which removes the operator from the cab through line-of-site or non-line-of-site remote control. Technology updates to optional automated features such as AutoCarry™ and AutoRip improve efficiency and ease of use, reducing operator fatigue, increasing productivity and minimizing machine wear by limiting track slippage.

New to the D10, Remote Flash conveniently ensures the machine operates with the most current version of on-board software, so the dozer consistently delivers high performance, maximum efficiency and minimum downtime. The service enables remote updates to the software at a time convenient to the mining operation, without interrupting the production cycle and reducing service time on the machine.

With its modular design and elevated sprocket drive, the D10 series is renowned for industry-leading serviceability and low maintenance costs. Further reducing downtime, the new D10 design features extended oil change intervals enabled by a larger engine oil sump. Its new, easy-access radiator door and single-plane cooling system reduces overall heat load and promotes easier cleaning. New push arm bearing inserts improve reliability and reduce overall rebuild time.

Multiple visibility offerings provide customers with different solutions to achieve their desired line-of-site to the front, rear and around the dozer. Further enhancing operating visibility, an available four-camera system delivers a 360-degree view around the D10 and includes a ripper camera. Improvements to the powered access ladder with lockout protection elevate operator safety when entering and exiting the cab.

Availability of the new Cat D10 dozer is scheduled for mid-2022. More information on the D10 can be found by talking to a dozer team member during MINExpo 2021 from September 13-15 in Caterpillar’s Central Hall exhibit, #6229, at the Las Vegas Convention Center. 

 

of

Cat D10 Dozer

of

Cat D10 Dozer

of

Cat D10 Dozer

of

Cat D10 Dozer

of

Cat D10 Dozer

of

Cat D10 Dozer

of
of
of

 

 

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.