1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1

777G Water Solutions
777G Water Solutions

Using less water to control dust, the new Cat® 777G Water Solutions truck offers a smarter, sustainable way to water

 

For Worldwide Release: August 2021
Release Number: 599PR21

At mining and quarry sites, haul road dust can take a toll on safety and productivity, leading to a continuous struggle to balance dust suppression with overwatering. Built on the proven Cat® 777G truck platform, the new Cat 777G Water Solutions truck offers mining and quarry operations an innovative and smarter water truck to help control haul road dust.

Integrating truck, tank, and water delivery system, connected with technology, the 777G from Cat Water Solutions helps solve overwatering and underwatering issues with a focus on sustainable operations. The Cat Water Delivery System (WDS) combined with Cat® MineStar Edge™ connectivity helps operations manage the site more safely and productively with scalable levels of technology, offering both basic and premium options to fit site needs.

The new Cat 777G Water Solutions truck comes standard with an integrated, 76 000-l (20,000-gal) Cat-branded water tank, complete with spray system, splash guards, fill chute and rock ejectors. Featuring Adaptive Economy Mode operation, the truck’s engine uses up to 13% less fuel than full power mode. The water cannon operates at engine idle speed, further reducing fuel consumption by up to 50%.

Cat Water Delivery System

The exclusive Cat WDS delivers variable waterflow based on truck speed and determines the appropriate flow to reduce the risk of accidents due to poor visibility, while conserving water. The variable displacement pump automatically starts and stops when the truck slows or comes to a halt, preventing overwatering and subsequent poor traction at road intersections. It also features soft start-ups and turns off automatically when the tank is empty, preventing damage to the system from the pump running dry. WDS components include a water cannon, oil cooler, variable displacement pump, hydraulic oil tank, electronic control boxes and hydraulic motor/water pump.

Reducing health hazards associated with airborne particles, automated water delivery also allows the operator to remain focused on driving to enhance site safety. Remote tank fill control, complete with auto shut-off to prevent overfilling, enables the operator to remain inside the cab during refilling to reduce potential operator slips and falls.

Scalable Technology with Cat MineStar Edge™

Integrated with the Cat WDS, cloud-based MineStar Edge collects and communicates machine data, allowing site supervisors to monitor the fleet and meet production targets. Scalable to fit specific site needs, the system can provide a range of data to improve fleet productivity, including real-time and historical reporting, truck location and utilization, fuel and water levels, volume of water distributed, area covered, and rate of water being put down, among other operating metrics.

Supported by Cat dealers

This fully integrated system with Cat-branded tank is supported by the local Cat dealer. The water truck, including tank and components, is covered by the Caterpillar factory standard warranty and is eligible for Cat equipment protection plans (EPP) and customer value agreements (CVAs). Retrofit kits are available for existing Cat 777G truck platforms in the field.

More information about the new Cat 777G Water Solutions truck from Cat OEM Solutions can be found by contacting the regional Cat dealer or visiting: https://www.cat.com

 

of

Cat 777G Water Solutions truck

of

Cat 777G Water Solutions truck

of

Cat 777G Water Solutions truck

of

Cat 777G Water Solutions truck

of

Cat 777G Water Solutions truck

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.