Cat® MH3022 and MH3024 Material Handlers
Cat® MH3022 and MH3024 Material Handlers

Versatile and efficient, the new Cat® MH3022 and MH3024 Material Handlers feature improved cycle times

For Release in Europe, North America, Australia, New Zealand: June 2021 
Release Number: 318PR21

Purpose built for reliable and efficient operation in waste and scrap metal applications, the new Cat® MH3022 and MH3024 material handler design provides superior performance, low operating costs and improved comfort. Their advanced electrohydraulic system optimizes the balance of power and efficiency, improving cycle times to handle more material in the same amount of time, improving profit potential.

These Next Generation material handlers are powered by the Cat C4.4 engine, capable of operating on up to B20 biodiesel. Meeting EU Stage V and U.S. EPA Tier 4 Final emissions standards, the engine’s maintenance-free aftertreatment system lowers operating costs and maximizes machine uptime. The choice between Power and Eco power modes fine-tunes power requirements to the task at hand, offering up to 10% lower fuel usage than previous models without sacrificing machine performance.   

A 12% wider, stabilized footprint increases the Cat MH3022’s operating stability for improved performance when lifting at extended reach. The MH3024 offers up to 7% greater swing torque to move more material faster. Heavy lift mode for both models boosts lifting capacities to more efficiently handle heavy loads. Allowing the boom to freely travel up and down without using pump flow, the standard SmartBoom™ allows the operator to focus on grapple control and have a smoother cycle.

A range of attachments and new reach options are available for varied applications to increase operating flexibility for the MH3022 and MH3024. Increasing their versatility, both material handlers can be equipped ex-factory with a 15-kW generator for magnet operation.

Technology

Now standard technologies on the Cat MH3022 and MH3024 material handlers elevate operating protection. New cab avoidance helps the operator by preventing contact between the attachment and cab. By requiring a PIN code to start the engine, the new Operator ID inhibits the machine from unauthorized operation.

Designed for safe operation

Large tempered glass windows with small pillars on the reengineered cab design enhance all-around visibility and operating safety. Standard right-side and rearview cameras, upgradable to 360-degree vision, display video feed on the large in-cab touchscreen monitor to further enhance work area visibility. Thicker, high-impact and impact-resistant windshields and roof windows meet EN356, P8B and P5A standards.

A ground-level shutoff switch stops all fuel to the engine and shuts down the machine. Preventing reverse oil flow in the event of an unexpected loss of hydraulic pressure, standard boom and stick lowering check valves keep the front linkage securely in place. All daily maintenance points are quickly accessed from ground level, while a new service platform with steps provides easy, safe and quick access to the upper service area.

Reimagined comfort

Offering a choice between Deluxe and Premium designs, the new Next Generation cab features a joystick steering option, eliminating the steering column to significantly improve forward visibility, legroom and ease of cab entry. Further facilitating cab entry and exit, the left-hand console tilts up. All controls are conveniently positioned in front of and within easy reach of the operator to avoid unnecessary movements.

A larger, 254-mm (10-in) high-resolution touchscreen monitor with jog-dial offers easy navigation of the intuitive operator controls. Different machine operators can store their specific joystick and preferred power mode settings, and the machine automatically recalls the settings based on the Operator ID. Both models offer a maximum cab height of 5 750 mm (18-ft 10-in) to improve loading and material handling visibility.

Superior serviceability

Standard Product Linkcaptures critical operating data such as location, hours, fuel usage, productivity, idle time, maintenance alerts and fault codes, which can be remotely accessed and tracked to boost fleet management efficiency.

Lasting 50% longer than previous designs, the new hydraulic oil filter improves filtration and increases change intervals to 3,000 operating hours. New anti-drain valves keep the hydraulic oil clean during filter replacement. All fuel filters feature a coordinated 1,000-operating-hour change interval, and the new air intake filter with precleaner lasts up to 1,000 hours to reduce maintenance requirements.

Operators conveniently track filter life and maintenance intervals on the in-cab high-resolution monitor. Eliminating the need for operator interaction, the high-efficiency cooling fan features a standard automatic reverse function to keep the cores clean, maximizing machine uptime. An optional vibrating cooling screen activates during reverse fan operation to further improve dust and debris removal.

For more information about the new Cat MH3022 and MH3024 material handlers, contact your local Cat dealer or visit www.cat.com

 

MH3022 & MH3024 Material Handler Specifications

 

Model

MH3022

MH3024

Engine

Cat® C4.4

Cat  C4.4

Net power, kW (hp)

108 (145)

128 (171)

Min. Operating weight, kg (lb)

21 200 (46,750)

22 700 (50,050)

Max. Operating weight, kg (lb)

24 500 (54,000)

26 800 (59,100)

Max. reach, mm (ft/in)

10 280 (33’ 9”)

12 010 (39’ 5”)

Max. height, mm (ft/in)

11 710 (38’ 5”)

13 030 (42’ 9”)

Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.

 

 

of

Cat® MH3024 Material Handler

of

Cat® MH3024 Material Handler

of

Cat® MH3024 Material Handler

of

Cat® MH3024 Material Handler

of

Cat® MH3024 Material Handler

of

Cat® MH3022 Material Handler

of

Cat® MH3022 Material Handler

of

Cat® MH3022 Material Handler

of

Cat® MH3022 Material Handler

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.