5.3m3 (6.9 yds3) for R1700G

Bolt Together Bucket 5.3m3 (6.9 yds3) for R1700G

5.3m3 (6.9 yds3) for R1700G

Request A Price Find Dealer

Key Specs

Bucket Group Part Number
590-0344
590-0344
Machine Model
R1700G
R1700G
Ground Engaging Tool (GET) System
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock

Overview

Bolt-Together Convenience for Shaft Mines

Designed specifically to reduce time and costs associated with transportation, assembly and rework procedures for underground mining, the Cat® bolt-together bucket is the solution to lower repair costs, reduced machine down time and higher machine productivity.

Benefits

Operational Safety

The Cat bolt-together bucket requires no skilled maintenance operators for underground welding, resulting in lowered safety risks and quicker repair times.

Higher Durability

Bucket materials, design and fabrication are specially made for
the demanding underground environment and abrasive materials
to be moved.

Modularity Benefits

Buckets are modular design and can be assembled quicker.

Product Specifications for 5.3m3 (6.9 yds3) for R1700G

Bucket Group Part Number 590-0344 590-0344
Machine Model R1700G R1700G
Ground Engaging Tool (GET) System Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 6.9 yd³ 5.3 m³
Weight - Base Bucket 7474 lb 3390 kg
Width - Base Bucket 121.9 in 3096 mm
Height - Base Bucket 50.4 in 1280 mm
Depth - Base Bucket 68.1 in 1730 mm
Weight - Bucket with MWO GET 11696 lb 5305 kg
Width - Bucket with MWO GET 121.9 in 3095 mm
Height - Bucket with MWO GET 71.9 in 1826 mm
Depth - Bucket with MWO GET 92.4 in 2347 mm
Weight - Bucket with BOHA GET 12004 lb 5445 kg
Width - Bucket with BOHA GET 121.9 in 3095 mm
Height - Bucket with BOHA GET 71.2 in 1808 mm
Depth - Bucket with BOHA GET 90.9 in 2308 mm
Weight - Bucket with Durilock D50S GET 12114 lb 5495 kg
Width - Bucket with Durilock D50S GET 121.9 in 3095 mm
Height - Bucket with Durilock D50S GET 70.7 in 1795 mm
Depth - Bucket with Durilock D50S GET 92.4 in 2347 mm

See how 5.3m3 (6.9 yds3) for R1700G compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

BTB with BOHA

BTB Photo

BTB with BOHA
BTB Photo

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 5.3m3 (6.9 yds3) for R1700G

Start 5.3m3 (6.9 yds3) for R1700G Tour
close

Check out current offers for the 5.3m3 (6.9 yds3) for R1700G

View More Offers