Cat® 340 UHD excavator brings high reaching power, performance, and control to your demolition projects.

Demolition Excavators 340 UHD

Request A Price Find Dealer

Key Specs

Operating Weight
122100 lb
55400 kg
Maximum Pin Height at Stick Nose
82 ft
25 m
Maximum Weight at Stick Nose
7300 lb
3300 kg

Overview

Demolition Excavator with the Largest Attachments for 6 to 7 Story Work

Demolition work has never been easier than with the Cat® 340 UHD Excavator. Reach higher with larger attachment capabilities to maximize performance. Enjoy the versatility, precision, and efficiency offered by standard Cat technologies. Combined with a stability monitoring system and an Operator Protective Guards (OPG) cab, the 340 UHD keeps you working longer and safer.

Benefits

Maximize Performance

Hydraulic quick disconnect requires no tools to swap booms in 15-20 minutes. Standard Cat Payload, Cat 2D E-fence, and Cat Grade with 2D technologies provide additional versatility, precision, and efficiency.

Reliable High Reach

Experience the industry’s highest level of performance with more stick pin height and larger attachment capabilities. Reach up to 22 m (72'2") or 25 m (82'0") with a UHD boom, or choose between three stick options for the retrofit boom.

Comfort and Safety

Stay comfortable all day long in a deluxe cab with OPG protection. Tilt cab up to 30 degrees for better tool visbility while the 254 mm (10 in) touchscreen monitor indicates easy to read stability monitoring system.

Product Specifications for 340 UHD

Operating Weight 122100 lb 55400 kg
Note (1) Hydraulic Variable Gauge undercarriage, 25 m (82'0") UHD front, 600 mm (24") triple grouser shoes and 9 mt (19,842 lb) counterweight. No work tool. Hydraulic Variable Gauge undercarriage, 25 m (82'0") UHD front, 600 mm (24") triple grouser shoes and 9 mt (19,842 lb) counterweight. No work tool.
Machine Weight - Retrofit Configuration 118800 lb 53900 kg
Note (2) Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.9 m DB (12'10") stick, HD 1.88 m³ (2.46 yd³) bucket, 600 mm (24") triple grouser shoes, 9 mt (19,842 lb) counterweight. Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.9 m DB (12'10") stick, HD 1.88 m³ (2.46 yd³) bucket, 600 mm (24") triple grouser shoes, 9 mt (19,842 lb) counterweight.
UHD in Cradle 20360 lb 9230 kg
Retrofit Boom in Cradle - R3.2 DB Stick 13340 lb 6050 kg
Retrofit Boom in Cradle - R3.9 DB Stick 13710 lb 6220 kg
2-Piece Retrofit Boom in Cradle - R3.2 DB Stick 17440 lb 7910 kg
Maximum Pin Height at Stick Nose 82 ft 25 m
Maximum Weight at Stick Nose 7300 lb 3300 kg
Maximum Working Pin Height at Stick Nose - 1/2 69.8 ft 21270 mm
Maximum Working Reach at Stick Nose - 1/2 42.8 ft 13020 mm
Maximum Height at Stick Nose in Max Reach Position 52.2 ft 15900 mm
Maximum Reach at Stick Nose 43.8 ft 13330 mm
Note (1) 25 m (82' 0") UHD Front (Over-the-Front) 25 m (82' 0") UHD Front (Over-the-Front)
Engine Model Cat C9.3B Cat C9.3B
Net Power - ISO 9249 346 hp 258.3 kW
Net Power - ISO 9249 (DIN) 351 hp (metric) 351 hp (metric)
Engine Power - ISO 14396 347 hp 259 kW
Engine Power - ISO 14396 (DIN) 352 hp (metric) 352 hp (metric)
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 4.09 r/min 4.09 r/min
Swing Speed 8 r/min 8 r/min
Maximum Swing Torque 105000 ft·lbf 143 kN·m
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 42.5 gal (US) 161 l
Note (1) 25 m (82'0") UHD Front 25 m (82'0") UHD Front
Shipping Height - Top of Cab 11.1 ft 3383 mm
Cab Height - With OPG 11.9 ft 3585 mm
Shipping Length 59.6 ft 18160 mm
Tail Swing Radius 11.6 ft 3521 mm
Counterweight Clearance 4.6 ft 1397 mm
Ground Clearance 1.7 ft 510 mm
Track Length 18.9 ft 5770 mm
Track Length to Center of Rollers 15.7 ft 4770 mm
Shipping Gauge - Retracted Position 7.1 ft 2400 mm
Working Gauge - Extended Position 11.2 ft 3400 mm
Transport Width 10.7 ft 3255 mm
Machine Length - without Front, with Counterweight 23.3 ft 7077 mm
Machine Length - without Front and Counterweight 22.1 ft 6954 mm
Track Width - Extended 13.1 ft 4000 mm
Track Width - Retracted 9.1 ft 3000 mm
Note (2) 600 mm (24") Track Shoes 600 mm (24") Track Shoes
Note 1 Straight - R3.9 m DB (12' 10") stick (Over-the-Front) Straight - R3.9 m DB (12' 10") stick (Over-the-Front)
Bucket HD 1.88 m³ (2.46 yd³) HD 1.88 m³ (2.46 yd³)
Maximum Pin Height at Stick Nose 41.1 ft 12.76 m
Maximum Weight at Stick Nose 9300 lb 4200 kg
Maximum Height at Stick Nose in Max Reach Position 7.6 ft 2310 mm
Maximum Reach at Stick Nose 37.2 ft 11320 mm
Maximum Digging Depth 18.5 ft 5640 mm
Maximum Reach - Ground Level 42.3 ft 12910 mm
Maximum Cutting Height 47.7 ft 14540 mm
Maximum Loading Height 35.9 ft 10960 mm
Minimum Loading Height 13.5 ft 4110 mm
Bucket Digging Force - ISO 47160 lbf 210 kN
Stick Digging Force - ISO 32440 lbf 144 kN
Note 1 Bent - R3.9 m DB (12' 10") stick Bent - R3.9 m DB (12' 10") stick
Bucket HD 1.88 m³ (2.46 yd³) HD 1.88 m³ (2.46 yd³)
Maximum Digging Depth 23.8 ft 7250 mm
Maximum Reach - Ground Level 39.1 ft 11920 mm
Maximum Cutting Height 36.7 ft 11180 mm
Maximum Loading Height 26.1 ft 7940 mm
Minimum Loading Height 8 ft 2440 mm
Bucket Digging Force - ISO 47160 lbf 210 kN
Stick Digging Force - ISO 32440 lbf 144 kN

340 UHD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Tilt-up demolition cab with P5A laminated front and roof glass
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Heated air-suspension seat
  • Monitor integrated Bluetooth radio with USB port
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Cat Stick Steer
  • Auxiliary relay
  • Parallel wiper with washer
  • Skylight wiper install capability
  • LED interior lights
  • Roller front sunscreen
  • Floor welcome light

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Stability monitoring system
  • Cat Grade with 2D (Retrofit boom only)
  • Cat Payload (Retrofit boom only)
  • Lift Assist (Retrofit boom only)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x 4)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • Up to 4500 m (14,760 ft) altitude capability
  • Hydraulic reverse fan
  • 115 amp alternator
  • 52° C (126° F) high-ambient cooling
  • -18° C (0° F) cold start capability
  • Electric fuel priming pump
  • Dual stage four micron main filter
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom lowering check valve capability
  • Stick lowering check valve capability
  • Boom and stick regeration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High Performance hydraulic return filter
  • Two-speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • 2D E-Fence (swing)
  • Lockable external tool/storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Lockable disconnect switch
  • Service platform with anti-skid plate and recessed bolts
  • Right-hand handrail and handhold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rear and right-hand-sideview cameras
  • Operator Protective Guards (OPG)

SERVICE AND MAINTENANCE

  • Grouped engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • QuickEvac™ maintenance ready
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Hydraulic Variable Gauge undercarriage
  • Grease lubricated track
  • 9.0 mt (19,842 lb) counterweight

340 UHD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 22 m (72'2") UHD front
  • 25 m (82'0") UHD front
  • Two-Piece Retrofit variable adjustment boom
  • 7.4 m (24'3") Retrofit boom
  • R3.2 m DB (10'6") Retrofit stick
  • R3.9 m DB (12'10") Retrofit stick
  • Advanced tool control, UHD
  • DB family bucket linkage
  • Dedicated C family bucket linkage
  • Transport cradle for front

CAB

  • Roller rear sunscreen

CAT TECHNOLOGY

  • VisionLink Productivity

ELECTRICAL SYSTEM

  • Premium surround working lights

ENGINE

  • -32° C (-25° F) cold start capability
  • Cold start block heater
  • Ether starting aid

HYDRAULIC SYSTEM

  • Combined two-way auxiliary circuit
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit

SAFETY AND SECURITY

  • Bluetooth® receiver
  • 360° visibility

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") Double Grouser Track Shoes
  • 600 mm (24") HD Triple Grouser Track Shoes
  • 700 mm (28") HD Triple Grouser Track Shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 340 UHD compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

340 UHD

340 UHD

340 UHD

340 UHD

340 UHD
340 UHD
340 UHD
340 UHD

Cat® 340 Ultra High Demolition Excavator

Cat® 340 Ultra High Demolition Excavator

Check out current offers for the 340 UHD

View More Offers