424

Side Shift Backhoe Loaders 424

Request A Price Find Dealer

Key Specs

Power - Net
70 HP
52 kW
Operating Weight - Nominal
17593 lb
7980 kg
Operating Weight - Maximum
19312 lb
8760 kg

Overview

Your Business Deserves the Best

The Cat® 424 Backhoe Loader delivers exceptional performance, superior fuel efficiency and a comfortable, safe and spacious operator station.

Product Specifications for 424

Power - Net 70 HP 52 kW
Engine Model Cat C3.6* 55 kW Electronic Turbo Intercooled Cat C3.6* 55 kW Electronic Turbo Intercooled
Displacement 220 in³ 3.6 l
Torque Rise - 1,200 rpm - Net 86% 86%
Bore 3.9 in 98 mm
Stroke 4.7 in 120 mm
Note *Meets India Bharat Stage V emission standards. *Meets India Bharat Stage V emission standards.
Ratings @ 2,200 rpm - Gross Power ISO 14396 55 kW/74 hp/75 mhp 55 kW/74 hp/75 mhp
Ratings @ 2,200 rpm - Gross Power SAE J1995 56 kW/75 hp/76 mhp 56 kW/75 hp/76 mhp
Net Power Rating @ 2,200 rpm - ISO 9249 51 kW/69 hp/70 mhp 51 kW/69 hp/70 mhp
Net Power Rating @ 2,200 rpm - SAE J1349 52 kW/70 hp/71 mhp 52 kW/70 hp/71 mhp
Operating Weight - Nominal 17593 lb 7980 kg
Operating Weight - Maximum 19312 lb 8760 kg
Air Conditioning 99 lb 45 kg
Total Gross Weight Not to Exceed 19312 lb 8760 kg
Counterweights - Base 254 lb 115 kg
Cab - ROPS/FOPS 260 lb 118 kg
Counterweights - Maximum 661 lb 300 kg
Note Machine configuration: standard engine, standard stick hoe, standard cab with air conditioning, 2WD, 1.05 m³ GP loader bucket, 0.27 m³ standard duty hoe bucket, industrial tire, 115 kg counterweight, 80 kg operator, full fuel tank. Machine configuration: standard engine, standard stick hoe, standard cab with air conditioning, 2WD, 1.05 m³ GP loader bucket, 0.27 m³ standard duty hoe bucket, industrial tire, 115 kg counterweight, 80 kg operator, full fuel tank.
Operating Weight - Maximum - ROPS Capacity 8760 kg 19312 lb
System Pressure - Loader 3553 psi 245 bar
System Pressure - Backhoe 3553 psi 245 bar
Type Closed Center Closed Center
Pump Type Variable-Flow, Axial Piston Variable-Flow, Axial Piston
Pump Capacity @ 2,200 rpm 34.9 gal/min 132 l/min
Turning Circle (inner wheel not braked) - Outside Widest Loader Bucket 40 ft 12.2 m
Type Front Wheel Front Wheel
Power Steering Hydrostatic Hydrostatic
Turning Circle - (inner wheel not braked) - Outside Front Wheels 30.5 ft 9.3 m
2WD Cylinder, One (1) Double Acting - Bore 3 in 75 mm
2WD Cylinder, One (1) Double Acting - Axle Oscillation 9 ° 9 °
2WD Cylinder, One (1) Double Acting - Stroke 4.6 in 118 mm
Turning Circle 2WD 2WD
2WD Cylinder, One (1) Double Acting - Rod Diameter 1.8 in 45 mm
Power Shuttle Transmission - Reverse 4th 23.3 mile/h 37.5 km/h
Power Shuttle Transmission - Forward 3rd 14.3 mile/h 23 km/h
Power Shuttle Transmission - Reverse 2nd 6 mile/h 9.6 km/h
Power Shuttle Transmission - Forward 2nd 6 mile/h 9.6 km/h
Note Travel speeds of backhoe loader at full throttle, when equipped with Industrial tires (16.9-28 Rear Tires). Travel speeds of backhoe loader at full throttle, when equipped with Industrial tires (16.9-28 Rear Tires).
Power Shuttle Transmission - Reverse 3rd 14.3 mile/h 23 km/h
Power Shuttle Transmission - Forward 4th 23.3 mile/h 37.5 km/h
Power Shuttle Transmission - Forward 1st 3.5 mile/h 5.7 km/h
Power Shuttle Transmission - Reverse 1st 3.5 mile/h 5.7 km/h
Hydraulic Tank 11.1 gal (US) 42 l
Transmission - Power Shuttle - 2WD 3.7 gal (US) 14 l
Cooling System - A/C 5.3 gal (US) 20 l
Hydraulic System 28 gal (US) 106 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Fuel Tank 42.3 gal (US) 160 l
Rear Axle - Dynamic 16861 lb 7648 kg
Rear Axle - Static 19120 kg 42152 lb
Overall Width (excluding loader bucket) 7.7 ft 2346 mm
Ground Clearance (minimum) (300 kg counterweight) 1.3 ft 386 mm
Wheelbase 2WD/AWD 7.2 ft 2200 mm
Rear Axle Centerline to Front Grill 8.9 ft 2705 mm
Height to Loader Hinge Pin (transport) 1.1 ft 350 mm
Height to Top of Exhaust Stack 8.9 ft 2715 mm
Ground Clearance (minimum) (stabilizer feet) 1.1 ft 350 mm
Rear Wheel Tread Gauge 5.5 ft 1688 mm
Ground Clearance (minimum) (LH step) 1.5 ft 454 mm
Front Wheel Tread Gauge 6.2 ft 1885 mm
Note Dimensions and performance specifications shown are for machines equipped with industrial tires, standard cab, standard stick, 0.27 m3 heavy duty bucket, and 1.05 m3 GP loader bucket and standard equipment unless otherwise specified. Dimensions and performance specifications shown are for machines equipped with industrial tires, standard cab, standard stick, 0.27 m3 heavy duty bucket, and 1.05 m3 GP loader bucket and standard equipment unless otherwise specified.
Overall Length in Roading Position (15 degree approach angle and hoe stowed to side) 18.7 ft 5686 mm
Overall Transportation Length (loader on ground and hoe stowed to side) 18.7 ft 5708 mm
Height to Top of Cab 9.6 ft 2928 mm
Overall Transportation Height 12.2 ft 3732 mm
Overall Length (loader on ground hoe stowed to machine centerline) 24.1 ft 7359 mm
Width 2262 mm 7.4 ft³
Grill to Bucket Cutting Edge, Carry Position 4.8 ft 1477 mm
Dump Height at Maximum Angle 9.2 ft 2794 mm
Lift Capacity at Maximum Height 7906 lb 3586 kg
Tilt Breakout Force 11861 lbf 52762 N
Lift Breakout Force 11907 lbf 52967 N
Maximum Bucket Rollback at Ground Level 38 38
Maximum Grading Angle 114 114
Capacity (SAE rated) 37.1 ft³ 1.05 m³
Dump Reach at Maximum Angle 9.2 ft 808 mm
Maximum Operating Height 14.4 ft 4394 mm
Maximum Hinge Pin Height 11.4 ft 3473 mm
Digging Depth 0.3 ft 87 mm
Tipping Load at Breakout Point 15144 lb 6869 kg
Weight (does not include teeth or forks) 1168 lb 530 kg
Width of Dozer Cutting Edge NA NA
Jaw Opening Maximum NA NA
Dump Angle at Full Height 45 45
Bucket Jaw Clamping Force NA NA
Width of Dozer Cutting Edge 7.4 ft 2262 mm
Maximum Operating Height 14.3 ft 4372 mm
Jaw Opening Maximum 790 mm 2.6 ft
Maximum Hinge Pin Height 11.4 ft 3473 mm
Weight (does not include teeth or forks) 1501 lb 681 kg
Maximum Bucket Rollback at Ground Level 39 39
Grill to Bucket Cutting Edge, Carry Position 4.7 ft 1447 mm
Dump Height at Maximum Angle 9.2 ft 2794 mm
Tipping Load at Breakout Point 15355 lb 6965 kg
Capacity (SAE rated) 35.3 ft³ 1 m³
Tilt Breakout Force 13304 lbf 59180 N
Dump Angle at Full Height 45 45
Width 7.4 ft 2262 mm
Bucket Jaw Clamping Force 13324 lbf 59268 N
Dump Reach at Maximum Angle 2.4 ft 731 mm
Lift Breakout Force 11793 lbf 52458 N·m
Digging Depth 0.4 ft 119 mm
Maximum Grading Angle 116 116
Lift Capacity at Maximum Height 7608 lb 3451 kg
Loading Reach 5 ft 1521 mm
Swing Arc 180 180
Loading Height 13.2 ft 4015 mm
Bucket Dig Force 12653 lbf 56282 N
Reach from Rear Axle Centerline at Ground Line 22.9 ft 6978 mm
Stick Dig Force 7853 lbf 34933 N
Digging Depth, 600 mm (2 ft) Flat Bottom 13.5 ft 4114 mm
Reach from Swing Pivot at Ground Line 18.4 ft 5612 mm
Digging Depth, 2440 mm (8 ft) Flat Bottom 12.3 ft 3762 mm
Stabilizer Overall Width 7.4 ft 2242 mm
Digging Depth, SAE Maximum 13.6 ft 4138 mm
Maximum Operating Height 18.7 ft 5701 mm
Bucket Rotation 205 205
Digging Depth, Manufacturer’s Maximum 15.5 ft 4729 mm
Stabilizer Spread NA NA
Digging Depth, 610 mm (2 ft) Flat Bottom, Manufacturer’s Maximum 184.6 in 4690 mm
Ground Clearance (minimum) (LH step) 1.5 ft 454 mm
Rear Wheel Tread Gauge 5.5 ft 1688 mm
Rear Axle Centerline to Front Grill 8.9 ft 2705 mm
Height to Top of Exhaust Stack 8.9 ft 2715 mm
Ground Clearance (minimum) (stabilizer feet) 1.1 ft 350 mm
Wheelbase 2WD/AWD 7.2 ft 2200 mm
Height to Loader Hinge Pin (transport) 1.2 ft 352 mm
Overall Width (excluding loader bucket) 7.7 ft 2346 mm
Note Dimensions and performance specifications shown are for machines equipped with industrial tires, standard cab, standard stick, 0.27 m3 heavy duty bucket, and 1.05 m3 GP loader bucket and standard equipment unless otherwise specified. Dimensions and performance specifications shown are for machines equipped with industrial tires, standard cab, standard stick, 0.27 m3 heavy duty bucket, and 1.05 m3 GP loader bucket and standard equipment unless otherwise specified.
Front Wheel Tread Gauge 1885 mm 6.2 ft
Ground Clearance (minimum) (300 kg counterweight) 1.3 ft 386 mm
Overall Transportation Length (loader on ground and hoe stowed to side) 18.5 ft 5653 mm
Overall Length (loader on ground hoe stowed to machine centerline) 24 ft 7329 mm
Overall Length in Roading Position (15 degree approach angle and hoe stowed to side) 18.6 ft 5657 mm
Overall Transportation Height 12.2 ft 3732 mm
Height to Top of Cab 9.6 ft 2928 mm

424 Standard Equipment

Cab ROPS and FOPS

  • Cab, Standard

Tires/Steering/Brakes

  • Two Wheel Drive

Engine

  • Engine, Cat® C3.6 55 kW

Product Link™

  • PL 243

424 Optional Equipment

Hydraulics (Choose One)

  • Hoe, 6 Bank Valve
  • Hoe, 7 Bank Valve (Hammer/Work Tools)

Loader Bucket (Choose One)

  • GP, 1.05 m³ Bucket
  • MP, 1.0 m³ Bucket

Hoe Bucket (Choose One)

  • 0.27 m³ Bucket
  • 0.24 m³ Bucket
  • 0.12 m³ Bucket
  • 0.30 m³ Bucket

Other Options

  • Air Conditioning
  • Hydraulic Lines, One Way
  • Hoe Coupler
  • Additional Work Lamps
  • Sun Visor

Other Attachments

  • B8S Hammer

Counterweight (Choose One)*

  • Counterweight, None
  • Counterweight, 115 kg
  • Counterweight, 240 kg
  • Counterweight, 300 kg
  • *For correct counterweight selection, please contact your local Cat dealer.

See how 424 compares against frequently compared products.

Tools And Expert Help At Every Turn

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 424

View More Offers