Studio shot

General Purpose Buckets General Purpose Bucket 3.3m³ (4.25yd³)


Key Specs

Interface
Pin On
Pin On
Width
137 in
3481 mm
Weight
6920 lb
3139 kg

Overview

General Purpose Bucket 3.3m³ (4.25yd³)

Product Specifications for General Purpose Bucket 3.3m³ (4.25yd³)

Interface Pin On Pin On
Width 137 in 3481 mm
Weight 6920 lb 3139 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 3.3m³ (4.25yd³) compares against frequently compared products.

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.3m³ (4.25yd³)

View More Offers