D6R2

Medium Dozers D6R2

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C9
Cat® C9
Power - Net
218 hp
162 kW
Operating Weight
41853 lb
18984 kg

Overview

World-class Performance And Long Term Value

From rugged structures and integrated powertrain to operator comfort and ease of operation, the D6R2 is built to help you produce high quality work in a variety of applications.

Benefits

Productive Operators

Quiet, comfortable cab, intuitive controls and improved visibility help operators work at their best all day long.

Durable

Elevated sprocket, rugged structures and proven systems give you long life and durability.

Performance

Differential steering and two-pump hydraulics give you the power and precision you need to boost productivity.

Product Specifications for D6R2

Engine Model Cat® C9 Cat® C9
Power - Net 218 hp 162 kW
Net Power - Rated - ISO 9249/SAE J1349 196 hp 147 kW
Net Power (Rated) - ISO 9249 (DIN) 199 mhp 199 mhp
Emissions China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Biodiesel Capability Up to B100* Up to B100*
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan at maximum speed, air cleaner, muffler, and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan at maximum speed, air cleaner, muffler, and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) *Cat engines are compatible with the following renewable, alternative, and bio-fuels** with lower greenhouse gas emission impact: Up to B20 biodiesel (FAME)***, up to 100% HVO and GTL renewable fuels. **Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information. *Cat engines are compatible with the following renewable, alternative, and bio-fuels** with lower greenhouse gas emission impact: Up to B20 biodiesel (FAME)***, up to 100% HVO and GTL renewable fuels. **Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information.
Fuel Tank 112 gal (US) 424 l
Operating Weight 41853 lb 18984 kg
Operating - D6R2 (S) 41853 lb 18984 kg
Operating - D6R2 (SU) 42033 lb 19066 kg
Operating - D6R2 (A) 42875 lb 19448 kg
Ground Pressure 9.05 psi 62.4 kPa
S-Blade Capacity 5.2 yd³ 4 m³
S-Blade Width 132.3 in 3360 mm
SU - Blade Capacity 7.3 yd³ 5.6 m³
SU - Blade Width 128.3 in 3260 mm
A-Blade Capacity 5.2 yd³ 4 m³
A-Blade Width 164 in 4166 mm

D6R2 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Cat® C9 turbocharged direct injection diesel engine
  • Air cleaner, precleaner with strata tube dust ejector
  • Air filter with electronic service indicator
  • Aluminum bar plate Air-to-Air Aftercooler (ATAAC)
  • Aluminum bar plate radiator
  • Direct drive fan blower
  • Electric fuel priming pump
  • Electronic parking brake
  • Extended life coolant
  • Final drives, 3-planet single reduction planetary
  • Fuel filter with water in fuel sensor/indicator
  • Muffler with mitered stack
  • Planetary transmission, electronic power shift 3F/3R speeds
  • Prescreener
  • Torque converter/divider

OPERATOR ENVIRONMENT

  • Adjustable armrest
  • Adjustable contour suspension seat
  • Cab with integrated ROPS
  • Caterpillar monitoring system
  • Dash-mounted foot pads
  • Decelerator pedal
  • Differential steering tiller-bar control
  • Electronic rotary dial throttle switch
  • Hydraulic controls, pilot operated with electronic deactivation switch
  • Rearview mirror
  • Retractable 76 mm (3 in) seat belt

ELECTRICAL

  • Alternator (115 amp)
  • Backup alarm
  • Batteries, 2 maintenance free 12V (24V system)
  • Converter, 12V, 10 amp with 1 outlet
  • Electric start, 24V
  • Forward warning horn
  • Standard Lights - 4 LED light package

UNDERCARRIAGE

  • Carrier roller ready
  • End track guiding guards
  • Equalizer bar
  • Heavy Duty sealed and lubricated track
  • Hydraulic track adjusters
  • Lifetime lubricated idlers
  • Lifetime lubricated track rollers
  • Pinned pivot shafts
  • Replaceable sprocket rim segments
  • Tubular track roller frames

SERVICE AND MAINTENANCE

  • Diagnostic connector
  • Scheduled Oil Sampling (S·O·S℠) ports

TECHNOLOGY PRODUCTS

  • Cat Product Link, Cellular PL641

GUARDS

  • Bottom guards
  • Engine cover with perforated hood and side enclosures

OTHER STANDARD EQUIPMENT

  • Front pull device
  • Hydraulic oil cooler
  • Lift cylinder mounting
  • Lift cylinders with lines
  • Load sensing hydraulics, dozer lift and tilt
  • Louvered radiator door
  • Vandalism protection

D6R2 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Exterior sound suppression
  • Radiator core protector
  • Raised precleaner

OPERATOR ENVIRONMENT

  • Additional mirror
  • Suspension seat, cloth cover
  • Suspension seat, cloth cover, heated and ventilated

ELECTRICAL

  • Upgraded Lights - 6 LED light package
  • Alternator, 150 amp, heavy duty
  • Heavy duty battery

UNDERCARRIAGE

  • Center track guiding
  • Full length track guiding

SERVICE AND MAINTENANCE

  • Ecology drains, power train
  • High speed oil change system

TECHNOLOGY PRODUCTS

  • Cat Product Link, Satellite PL631

BLADES

  • Semi-Universal blade, hydraulic tilt
  • Semi-Universal blade, hydraulic tilt, land clearing

ATTACHMENTS

  • Multi-shank ripper, straight or curved shanks (3)
  • Rear counterweight
  • Rigid drawbar
  • Ripper hydraulics

GUARDS

  • Fuel tank guard
  • Solid hood engine enclosure

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how D6R2 compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer

Cat D6R2 Dozer is Precise, Efficient and Reliable

Cat D6R2 Dozer is Precise, Efficient and Reliable
D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

Check out current offers for the D6R2

View More Offers