333 - Tier 4 / Stage V

Medium Excavators 333 - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
300 hp
223.7 kW
Operating Weight
71600 lb
32500 kg
Maximum Digging Depth
20.1 ft
6140 mm

Overview

MAXIMIZED PERFORMANCE FOR TOUGH APPLICATIONS

The Cat® 333 Excavator gives you more digging force and increased bucket size, so you can tackle any job. A fuel-efficient hydraulic system and extended maintenance intervals help to keep your overall costs down. Reinforced structures and increased track width offer more stability and durability when working in tough applications.

Benefits

Low Cost Per Hour

Smart mode and the fuel efficient hydraulic system along with extended maintenance intervals keep your overall costs down.

Up To 7% More Productivity

Increased bucket and stick forces and larger bucket give you more digging force for maximized productivity.

Designed for Tough Applications

Reinforced structures, increased durability with the oversized bucket linkage, and wide track gauge for better stability help you with tough jobs.

Product Specifications for 333 - Tier 4 / Stage V

Net Power - ISO 9249 300 hp 223.7 kW
Engine Model Cat C7.1 Cat C7.1
Engine Power - ISO 14396:2002 302 hp 225 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4321 psi 29800 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 81869 ft·lbf 111 kN·m
Operating Weight 71600 lb 32500 kg
Note Long undercarriage, Mass boom, M2.5 (8'2") stick, HD 2.36 m³ (3.08 yd³) bucket, 600 mm (24") triple grouser shoes, and 7700 kg (16,980 lb) counterweight. Long undercarriage, Mass boom, M2.5 (8'2") stick, HD 2.36 m³ (3.08 yd³) bucket, 600 mm (24") triple grouser shoes, and 7700 kg (16,980 lb) counterweight.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 3 gal (US) 11.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
DEF Tank 10.8 gal (US) 41 l
Hydraulic System - Including Tank 81.9 gal (US) 310 l
Hydraulic Tank 38.8 gal (US) 147 l
Boom Mass 5.55 m (18'2") Mass 5.55 m (18'2")
Stick Mass 2.5 m (8'2") Mass 2.5 m (8'2")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Shipping Height - Top of Cab 10 ft 3060 mm
Handrail Height 10 ft 3060 mm
Shipping Length 32.4 ft 9870 mm
Tail Swing Radius 10.3 ft 3130 mm
Counterweight Clearance 3.7 ft 1120 mm
Ground Clearance 1.6 ft 480 mm
Track Length 15.9 ft 4860 mm
Length to Center of Rollers 13.1 ft 3990 mm
Track Gauge 9 ft 2740 mm
Transport Width 11 ft 3340 mm
Maximum Digging Depth 20.1 ft 6140 mm
Boom Mass 5.55 m (18'2") Mass 5.55 m (18'2")
Stick Mass 2.5 m (8'2") Mass 2.5 m (8'2")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Maximum Reach at Ground Level 31.1 ft 9480 mm
Maximum Cutting Height 30.1 ft 9160 mm
Maximum Loading Height 19.6 ft 5960 mm
Minimum Loading Height 8 ft 2430 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.5 ft 5950 mm
Maximum Vertical Wall Digging Depth 14 ft 4280 mm
Bucket Digging Force - ISO 47210 lbf 210 kN
Stick Digging Force - ISO 34170 lbf 152 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).

333 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.55 m (18'2") Mass boom (optional Chile, Colombia)
  • 2.5 m (8'2") Mass stick (optional Chile, Colombia)

CAB

  • Rollover protective structure (ROPS)
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat suspension

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries
  • Centralized electrical disconnect switch
  • Programmable time-delay working lights
  • LED chassis, boom, and cab lights

ENGINE

  • Cat C7.1 twin turbo diesel engine
  • Two selectable modes: Power, Smart
  • Automatic engine speed control
  • Up to 4500 m (14,760 ft) altitude capability with engine power derate above 3000 m (9,840 ft)
  • 50°C (122°F) high-ambient cooling
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated precleaner
  • Electric cooling fans with auto reverse function

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel

SAFETY AND SECURITY

  • Service platform with anti-skid plate and countersunk bolts
  • Rearview camera
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • Grease lubricated track link
  • 7700 kg (16,980 lb) counterweight

333 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.15 m (20'2") HD Reach boom (Chile, Colombia only)
  • 10.2 m (33'6") Super Long Reach boom (Chile, Colombia only)
  • 3.2 m (10'6") HD Reach stick (Chile, Colombia only)
  • 7.85 m (25'9") Super Long Reach stick (Chile, Colombia only)

CAB

  • Cat stick steer

SAFETY AND SECURITY

  • Auto hammer stop
  • Right-hand side mirror (Chile, Colombia only)
  • Right-hand side-view camera (mandatory for Turkey)
  • Travel alarm
  • Swing alarm

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") double grouser track shoes
  • 600 mm (24") triple grouser track shoes (Turkey only)
  • 600 mm (24") HD triple grouser track shoes (Turkey only)
  • 700 mm (28") triple grouser track shoes (Chile, Colombia only)
  • 800 mm (31") triple grouser track shoes (Chile, Colombia only)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 333 - Tier 4 / Stage V compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

333 Hydraulic Excavator

333 Hydraulic Excavator

333 Hydraulic Excavator

333 Hydraulic Excavator

333 Hydraulic Excavator

333 Hydraulic Excavator

333 Hydraulic Excavator
333 Hydraulic Excavator
333 Hydraulic Excavator
333 Hydraulic Excavator
333 Hydraulic Excavator
333 Hydraulic Excavator

Next Generation Cat® 333 Excavator – Maximized Performance for Demanding Applications

Next Generation Cat® 333 Excavator – Maximized Performance for Demanding Applications

360 View
360 View

Check out current offers for the 333 - Tier 4 / Stage V

View More Offers