Cat® engines make the horsepower. And Cat transmissions deliver power to the drivetrain. But it’s the drivetrain gears that transform the horsepower into the work you do every day. Cat gears are designed specifically for your equipment — to improve performance, lower costs and maximize productivity.
Estimated read time: 2 minutes
Up to 40% of your powertrain costs are driven by four major drivetrain components. Cat® drivetrain gears are essential parts of those components, extending their life and helping your equipment perform better. They’re designed for specific applications, with the entire drivetrain in mind. And because they’re designed to be reusable, Cat gears also help lower your rebuild costs.
The difference is in the design. Genuine Cat drivetrain gears feature:
Gear tooth crowning, root shape and fillet radius to redistribute pressure away from the edges — protecting them from cracking, pitting and bending
A smooth surface finish to resist pitting, scoring and excess stress on the gear teeth
Strict size and hardness tolerances for even load distribution and a proper tip land profile
Proprietary and application-specific heat treatment processes, including case carburizing, nitriding and induction hardening
Unique metallurgy with special formulas to improve impact resistance and ensure proper load transfer and uniformity
Industry-leading power density and reusability
Consistently updated designs
And those features deliver real benefits to your bottom line:
Longer life and better performance
Fewer repairs and reduced wear
Less chance to break and damage other parts
Decreased powertrain noise
Cost savings during rebuilds
Genuine Cat gears help your drivetrain perform better and your machine work harder. Drivetrain gears from other manufacturers simply can’t offer the same performance. That’s because they’re not designed with the full drivetrain in mind — or for their specific application.
Talk to your Cat dealer about the benefits of genuine Cat drivetrain gears for your mining equipment. Your dealer can also help craft a maintenance plan to optimize your investment and ensure you get the parts and services you need.
Get the most from your mining equipment with information about Customer Value Agreements, repair options and more.
Complete exchange axle rebuilds save time and reduce contamination risks on the mine site.
FIND OUT HOWYour Cat® dealer studies your undercarriage needs so you reap benefits on the mine site.
CONTACT YOUR DEALERWork with your Cat® dealer to keep your undercarriage maintenance and repairs on target.
SEE REPAIR OPTIONSReview mining repair indictors and find solutions to match your budget and timeline.
LEARN MORE TODAY