If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Ground engaging tools (GET) are key components on your Cat® hydraulic mining shovel. Not only can they improve your machine’s performance, but they can prolong its working life and increase uptime. In fact, the right GET can improve machine performance by up to 20%.
Estimated read time: 3 minutes
When choosing the right ground engaging tools (GET) for your hydraulic mining shovel, there’s no comparison to Cat® products. They are designed specifically to improve operations for your existing Cat equipment.
Let’s look at two key areas of focus: bucket tips and GET systems.
Cat bucket tips are designed in a variety of shapes and sizes to meet the needs of specific applications and environments. Each tip is designed with three factors in mind:
Strength: The resistance to breakage from impacts.
Penetration: The ability to cut through a material.
Wear life: The weight of wear material available and material properties.
When picking a bucket tip for your hydraulic mining shovel, you can choose from four styles:
Abrasion tips: Longer and with more wear material to prioritize wear life.
Penetration tips: Featuring a small contact surface and tapered body to prioritize penetration.
General purpose tips: Balancing strength, penetration and wear life.
Impact tips: Shorter overall length and stronger tip pocket to prioritize strength.
As you compare these tip styles, think through the specific application and environment in which your hydraulic mining shovel will be used. Your Cat dealer can then guide you toward which ones are best for your needs.
Along with tip selection, it’s important to decide which GET system best fits the needs of your hydraulic mining shovel.
CL-1 Systems (400-1,000 tons): There are two styles of GET CL-1 systems. Choose a performance system focused on increasing productivity, rates of penetration and bucket fill. Or pick the extended wear life system which maintains the benefits of the performance system but was designed for use in hard rock applications and high abrasion areas.
X-3 System (400-1,000 tons): The X-3 class of GET fits readily onto existing nose base systems for 500-ton hydraulic mining shovels. The robust design can be enhanced with Cat laminated wear products to extend life in high-abrasion mining applications.
X-2 System (100-400 tons): The X-2 class adapters are welded to our fabricated base edges to provide industry-leading durability. Hammerless shrouds protect the base edge, while conventional pins secure the wing shrouds.
When you go with Cat GET, you can expect:
Durability: Cat GET systems feature innovative solutions with long-lasting materials.
Reliability: Components are designed to match the operation of Cat machinery.
Performance: Cat tools are designed specifically for the rigors of mining applications.
Easy installation: Installation and removal of mining shovel GET products is quick, easy and efficient. This helps keep your mine site safe and minimize downtime.
Are you ready to see what else your hydraulic mining shovel can do? Contact your Cat dealer for help selecting the right GET for your operations. Your Cat dealer can make sure you have what you need to operate even more safely, efficiently and profitably.
Get the most from your mining equipment with information about Customer Value Agreements, repair options and more.
Complete exchange axle rebuilds save time and reduce contamination risks on the mine site.
FIND OUT HOWYour Cat® dealer studies your undercarriage needs so you reap benefits on the mine site.
CONTACT YOUR DEALERWork with your Cat® dealer to keep your undercarriage maintenance and repairs on target.
SEE REPAIR OPTIONSReview mining repair indictors and find solutions to match your budget and timeline.
LEARN MORE TODAY