If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Your productivity is ready to grow in your Cat® 926M small wheel loader, thanks to their variety of programmable controls. The new Cat M-Series small wheelers are packed with features to make your work easier, your operators happier and your productivity higher. Let’s dig in.
Programmable kickouts are one of the most beneficial Cat wheel loader controls, allowing the operator to save different lift and tilt positions and recall them with a simple motion of the joystick. They are programmed in the cab, through the soft touch button panel and work in combination with the soft detents in the joystick, bringing on a Cat exclusive snubbing feature, as well as wrapout.
Cat wheel loader controls are designed to be simple and effective. With a simple two second push and hold, operators can program their tilt position. Once that is set, they can use the same two second push and hold to program their lower position. Finally, the operator can raise the small wheel loader’s linkage to use the push and hold to program their upper condition.
First, return to your kickouts. You can use the soft detents in the small wheel loader’s joystick to automatically return the linkage to the programmed set points. Now you can turn your kickouts on and off with a simple toggle of each. The display is simple to understand: when the light goes out, the feature goes out; and when the light comes on, the feature comes on.
This is when operators can back away from the hopper, and once it’s clear, you can push it into float. When you do, the linkage is going to float down and catch itself at that pre-programmed set point. That is when you will use access the small wheel loader controls, using the kickouts to return the linkage to programmed set points, as well as using the wrapout to shake out material between piles.
The Cat M-Series small wheel loaders are packed with everything you need for both you and your business to be successful. Whether it’s the Cat 926m, 930m or 938m, these small wheel loaders are built to level up your jobsite. Contact your Cat dealer today for more.
Caterpillar Safety Services and consulting can help you achieve new levels of safety by improving your safety culture with industry best practices and technology.
Learn MoreLearn about daily maintenance tips, schedules and simple diagnostics.
Learn MoreCat® Equipment Management gives you access to all the data you need to keep your equipment on the job site and earning money. You can track equipment location and hours, monitor machine use and health, then take informed action that will keep your operation running smoothly, efficiently and profitably.
Learn MoreIn person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.